Technical Support 800-834-4969

Horizontal - Three-Phase (30 Amp)

close

Three-Phase Power Strips provide a simple solution for reducing the total number of branch circuits needed in each equipment rack. Each rack typically requires two or more single-phase circuits to provide basic power for equipment. Up to six branch circuits per rack can be required to provide full redundant power.

Three-Phase power is an alternate solution that is practical in large data centers because fewer branch circuits are extended to each cabinet. One three-phase power strip delivers the power equipment to three single-phase power strips. So, only two three-phase branch circuits would be required to provide the power equivalent to six single-phase branch circuits for full redundant power.

  • 120/280 WYE, 30 amp, three-phase rating
  • Twist Lock Plug
  • 18 outlets
  • Circuit Breaker
Three-Phase Vertical Power Strips