Technical Support 800-834-4969

Horizontal - Transformer Spaced


The transformer-spaced power strip lets you plug in bulky, awkward transformers without skipping outlets. Features 8 outlets (4 front/4 Rear) and surge protection rated at 15 amp, 125 volts. Mounts on 19", 23" or 25" racks available with or without On/Off switch. Only one rack mounting unit (1.75") high. 10' cord. Easy mounting to rack channel. #12-24 thumb screws included for mounting strip to rack. Packaged on per shipping carton. Available in black only.

  • 125 VAC, 15 amp rated
  • Standard Plug, 10' Cord
  • 4 front/4 rear outlets
  • Surge Protected
  • Circuit Breaker
Transformer Spaced Power Strip