Technical Support 800-834-4969

Horizontal - Dual Input (20 Amp)

close

Dual-Input Power Strips provide a simple solution for supplying redundant power to equipment stored in CPI Cabinets or Racks.

Providing redundant power for equipment is an important consideration when planning power distribution to cabinets/racks. Network, computer and communications equipment is usually designed to receive power from multiple sources. When power from one source is interupted, the equipment uses th other source to provide all of the power that the equipment  needs until the power porblem.

  • 125 VAC, 20 amp rating, UL Listed
  • Twist-Lock Plugs, Two 10' cords
  • 12 outlets
  • Circuit breaker
Dual Input Rack-Mount Power Strip