Technical Support 800-834-4969

Horizontal - 19" w/Metering


Cabinet/Rack-mount power strips use only one rack-mount space and allow multiple pieces of equipment to share a single power connection. Multiple power strips can be installed in each rack or cabinet to supply multiple circuits in support of redundant power.

Power strips equipped with optional circuit breakers and surge-protection procide additional power protection. Circuit breakers limit the amount or current available to the equipment. Surge protection blocks excessive voltage from equipment. Both features are critical with unconditioned line power.

  • 125VAC, 15, 20 or 30 amp rating, UL Listed
  • Standard or Twist-Lock Plug
  • 8or 10 outlets, 10' cord
  • Amp Meter
  • Optional Surge Protection
  • Circuit Breaker
19" Horizontal Power Strips with Amp Metering