Technical Support 800-834-4969

Baying and Spacing Kit for Raised Floors


Use Baying/Spacer Kit to bay and align two 24”/600 mm wide TeraFrame Cabinets side-by-side over 24” wide access floor tiles. The 24”/600 mm wide cabinet is actually 23.6” wide. When centered over a 24” floor tile, the cabinets are slightly smaller than the tile. The Baying/Spacer Kit includes hardware to connect the cabinets and a spacer that fills the space between the cabinets. The spacer matches the color of the cabinet.
Baying/Spacer Kit