| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Keyboard + Tray 

The Keyboard + Tray offers maximum functionality using less than 1 RMU. It features an IBM-compatible (PC, XT, AT and PS/2) keyboard tray with full-size keys.

In addition, the Keyboard + Tray contains a built-in trackpad, eliminating the need for a mouse and seperate tray. (no more mouse tails getting in the way). When not needed, the shelf easily slides into your rack or cabinet. The Keyboard + Tray has two PS/2 standard connectors-one keyboard, one mouse.

  • Requires only 1 RMU, maximizing valuable rack space
  • Slides into the cabinet or rack when not needed
  • Keyboard available with standard contacts or gold contacts for use with a switchbox
  • Ships fully assembled
  • Mounting hardware not included
 
Keyboard + Tray 

LCD Monitor + Shelf 

The flat-panel monitor stores horizontally inside a rack. When needed, pull out the monitor and rotate it to a position in front of your other mounted equipment. A unique friction plate holds the device at any angle you choose.

  • Requires only 2 RMU
  • Available for two-post mounting
  • Rotates to a horizontal position and slides into cabinet or rack when not in use
  • Includes monitor and integrated, high-quality speakers
  • Ships fully assembled
 
LCD Monitor+ Shelf 

Flush Mounted Sliding Keyboard Tray with Wrist Rest 

Space-saving tray requires only 1 RMU providing more space for mounting electronics.

  • Made of aluminum
  • Keyboard tray extends 11" providing full access to all keys
  • Ball bering slides for smooth operation
  • Locks in open position and retracts when not in use
  • 19" version holds up to 16.37"W x 7.67"D keyboards
  • 23" version holds up to 20.37"W x 8.67"D keyboards
  • Mounting hardware not included
 
Flush Mounted Sliding Keyboard Tray 

Monitor Shelf and Sliding Keyboard Tray With Mouse Pad 

This shelf requires only 2 RMU- providing a compact solution for storing and accessing important electronic components. Sold Individually. Installs using eight #12-24 screws (not included)

  • Both widths adjusts in depth from 24" to 39"D
  • Monitor shelf supports up to 200 lb
  • Tray fits up to 19.1"W x 8.5"D keyboards
  • Keyboard tray and mouse pad shelf store inside the monitor shelf
  • Keyboard tray locks into position
  • Mouse pad is 7" x 7"
 
Monitor Shelf and Sliding Keyboard Tray with Mouse Pad 
9/23/2018 3:50:54 AM