| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

LCD Monitor and Keyboard Specifications

LCD Monitor and Keyboard 


17” (430 mm) LCD Monitor Specifications

• Display: 13.3” x 10.6” (338 mm x 269 mm)
  TFT Color LCD
• Resolution: 1280 x 1024
• Color Support: 16.19 million colors
• Pixel Pitch: .264mm
• Contrast Ratio: 450:1
• Brightness: 300 cd/m2
• Viewing Angle (5:1 contrast ratio): H-160°, V-150°
• Horizontal Frequency: 24.8-80 KHz
• Vertical Frequency: 50-75.1 Hz
• Dot Clock: 135 MHz
• Power Consumption: 35 Watts maximum
• Power Requirements: 100-120 VAC or
  200-240 VAC 50/60 Hz
• Input Signals: RGB Analog
• Input Connector: VGA (D-Sub mini 15 pin)
• Plug & Play: VESA DDC 2B
• Certifications and Standards: TCO'99,
  TÜV/Ergonomics (including ISO 13406-2), TÜV/GS,
  c-Tick, CE, CB, UL (CTÜVus), CSA (cTÜVus), FCC-B,
  Canadian ICES-003-B, TÜV/S, VCCI-B, EPA ENERGY
  STAR®, CCC, Eco Products 2004

Keyboard/Gold Contact Keyboard Specifications• Keyboard:
  - 104-keys, includes number pad
  - Integrated touchpad
  - Function status LEDs
• Touchpad:
  - X/Y coordinate resolution: 500 dpi (in graphics
  tablet mode)
• Platforms: Windows® 98, ME, NT 4.0, 2000 or
  above
• Power supply: +5V DC ± 5% from computer/KVM
  switchbox
• Current input: 300 mA (35 mA for Gold Contact
  Keyboard)
• Estimated key life: 10 million cycles (50 million
  cycles for Gold Contact Keyboard)
• Cords: (2) 5’ (1.5 m) L attached cords with PS/2
  connectors
• Standard Keyboard Size: 15.8”W x 1.4”H x 9.4”D
  (401 mm W x 36 mm H x 239 mm D)
• Gold Contact Keyboard Size: 16.3”W x 1.5”H x
  7.7”D (414 mm W x 38 mm H x 196 mm D)

9/20/2018 4:26:41 AM