Secure Equipment Inside or Outside the Telecommunications Room with Chatsworth Products’ Newly Redesigned CUBE-iT™ Wall-Mount Cabinet | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Secure Equipment Inside or Outside the Telecommunications Room with Chatsworth Products' Newly Redesigned CUBE-iT Wall-Mount Cabinet

The New, Sleek Wall-Mount Cabinet Provides Easy Access to Equipment and Retrofit Capability

 CUBE-iT Classroom Shot.gifAGOURA HILLS, Calif., Feb. 12, 2018—Chatsworth Products’ (CPI) announces enhancements in CUBE-iT Wall-Mount Cabinet—CPI’s wall-mount enclosure for securing and supporting information and communications technology (ICT) equipment.

CUBE-iT Wall-Mount Cabinet is a secure, highly functional three-part, swing-out enclosure that secures equipment while maintaining ease of access for serviceability. The cabinet now includes many design elements to enhance usability, security and aesthetics, all of which promote use in public areas.

Also broadening the cabinet’s applications is CUBE-iT’s increased UL® 2416 load rating of 300 lb, making it perfect to support heavier equipment.

For increased security, the rear section is only accessible via an internal latch inside the front door, while a low-decibel fan kit option provides quiet operation while keeping equipment cool. Additionally, the modern, sleek design now includes a tempered glass door option, providing an updated look with high-quality viewing panel.

Highlighting CPI’s expertise in cable management is a range of features that promote effective, proper cable management. Equipment Mounting Rails (included), rear panel and a host of optional accessories feature multiple tie points for securing cable slack. The rear panel now features removable access panels with a rectangular knockout—perfect for retrofit applications over existing equipment and cabling.

“With this latest generation of CUBE-iT Wall-Mount Cabinet, our mission is to expand upon CUBE-iT’s already impressive capabilities. We’ve realized improvements in a number of areas, broadening CUBE-iT’s application outside of the traditional telecommunications room and into conference rooms, office environments and the like,” says Duke Robertson, CPI’s Product Manager of Open Systems.

New Features include:

  • Increased security—Access to the cabinet is obtained via a single keyed lock. An internal latch provides access to the rear of the enclosure.
  • Easy access to equipment—Three-part, swing-out design enables easy access to the front and rear of equipment. The removable top and bottom sections of the rear panels and rectangular cable knockouts make it perfect for retrofit applications.
  • High load rating—The cabinet is UL 2416 listed for 300 lb (136 kg) capacity.
  • High airflow—A variety of fan kits provide cooling of active equipment in a wide range of applications and environments. A low-decibel fan kit option provides quiet operation in public spaces.
  • Multiple cable management options—Available Vertical Cabling Section, Vertical Lashing Brackets, and a 1U rack-mount shelf provide cable management and support solutions for virtually any application.

To learn more about CUBE-iT Wall-Mount Cabinet, click here.

About Chatsworth Products 
At Chatsworth Products (CPI), it is our mission to address today’s critical IT infrastructure needs with products and services that protect your ever-growing investment in information and communication technology. We act as your business partner and are uniquely prepared to respond to your specific requirements with global availability and rapid product customization that will give you a competitive advantage. At CPI, our passion works for you. With over two decades of engineering innovative IT physical layer solutions for the Fortune 500 and multinational corporations, CPI can respond to your business requirements with unequaled application expertise, customer service and technical support, as well as a global network of industry-leading distributors. Headquartered in the United States, CPI operates from multiple sites worldwide, including offices in Mexico, Canada, China, the United Arab Emirates and the United Kingdom. CPI’s manufacturing facilities are located in the United States, Asia and Europe.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

More Information
www.chatsworth.com
info@chatsworth.com
800-834-4969

Media Contact
Raissa Carey
Public Relations 
rcarey@chatsworth.com
512-591-9525

©2018 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, CPI Passive Cooling, Secure Array, eConnect, Evolution, GlobalFrame, MegaFrame, OnTrac, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame and Velocity are federally registered trademarks of Chatsworth Products. EuroFrame, Motive, CUBE-iT and Simply Efficient are trademarks of Chatsworth Products. All other trademarks belong to their respective companies. 
5/21/2018 2:05:34 AM