CPI Standard Wall-Mount Cabinet Protects, Secures IT Equipment in Smaller Telecommunications Rooms | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

CPI Standard Wall-Mount Cabinet Protects, Secures IT Equipment in Smaller Telecommunications Rooms
Combines Exceptional Strength, Structural Integrity for Equipment Efficiency, Optimization

WESTLAKE VILLAGE, Calif., Dec. 21, 2015 — The newly released Standard Wall-Mount Cabinet by Chatsworth Products (CPI) is a structurally advanced metal enclosure designed to provide secure storage for network and telecommunications equipment in small worksites, complex spaces, public environments and remote facilities.

CPI’s Standard Wall-Mount Cabinet combines exceptional strength and structural integrity, while supporting the temperature thresholds of equipment by optimizing airflow through a basic, punched ventilation system. The product offers a variety of options, frame sizes and upgrades. Airflow can be improved through a combination of options, such as a perforated metal door and fan/filter kit.

“Large installations like data centers and colocation facilities have historically been well-protected, but there are many instances where remotely installed equipment may pose vulnerability," stated Sam Rodriguez, CPI Sr. Product Manager of Cabinet & Thermal Solutions. "CPI developed the Standard Wall-Mount product family to help customers secure and protect equipment at these smaller or remote locations. Since these sites only contain a few small devices and no onsite installation crew, our innovative design allows a single person to quickly and safely install a series of small lightweight panels instead of a large bulky cabinet. I am confident that our customers will quickly recognize the benefits resulting in a highly successful product family.” 

Standard Wall-Mount Cabinet - 25500P_ALLHEIGHTS_RGB72.jpgKey benefits include:

  • Flat packed: Ships in compact carton for easy maneuvering around jobsites.
  • Quick assembly: Slot-and-hook system offers swift assembly in less than 15 minutes.
  • Easy installation: Pre-punched keyholes allow simple and efficient setup.

Additionally, the Standard Wall-Mount Cabinet includes a single pair of 19-inch wide square-punched mounting rails, which are adjustable in depth, allowing for attachment of various equipment modules or accessories. The cabinet’s rear panel also provides additional mounting space for shallow depth equipment including rack-mounted power distribution units, horizontal cable managers or busbars.

Furthermore, the cabinet is available in a 24-inch wide frame, two colors, two depths and three heights. It features a non-swing, fixed chassis with a hinged door. Three door options are available: solid metal, perforated metal and tempered glass. All doors come equipped with a standard locking key-latch with the option to upgrade to CPI’s Electronic Lock Kit, System 1000.

Combine CPI’s Standard Wall-Mount Cabinet with thermal and cable management accessories to create a complete solution to protect your technology investment. For more information, visit the product web page, or contact CPI Technical Support for configuration assistance.

 

About Chatsworth Products 
At Chatsworth Products (CPI), it is our mission to address today’s critical IT infrastructure needs with products and services that protect your ever-growing investment in information and communication technology. We act as your business partner and are uniquely prepared to respond to your specific requirements with global availability and rapid product customization that will give you a competitive advantage. At CPI, our passion works for you. With over two decades of engineering innovative IT physical layer solutions for the Fortune 500 and multinational corporations, CPI can respond to your business requirements with unequaled application expertise, customer service and technical support, as well as a global network of industry-leading distributors. Headquartered in the United States, CPI operates from multiple sites worldwide, including offices in Mexico, Canada, China, the United Arab Emirates and the United Kingdom. CPI’s manufacturing facilities are located in the United States, Asia and Europe.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

More Information
www.chatsworth.com
info@chatsworth.com
800-834-4969

Media Contact
Raissa Carey
Public Relations 
rcarey@chatsworth.com
512-591-9525

©2018 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, CPI Passive Cooling, Secure Array, eConnect, Evolution, GlobalFrame, MegaFrame, OnTrac, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame and Velocity are federally registered trademarks of Chatsworth Products. EuroFrame, Motive, CUBE-iT and Simply Efficient are trademarks of Chatsworth Products. All other trademarks belong to their respective companies. 
6/4/2018 3:15:10 AM