| Chatsworth Products

New GT-Series GlobalFrame® Gen 2 Cabinet System from Chatsworth Products Affordably Maximizes Data Center Applications
Specifically for the Asia-Pacific Market, the Cabinet Solution Complies with Green Requirements

GT-Series GlobalFrame Gen 2 Cabinet

SHANGHAI, 17 May 2016 — Chatsworth Products (CPI) is pleased to introduce the GT-Series GlobalFrame® Gen 2 Cabinet System, a computer and network equipment storage solution specifically designed to help companies in the Asian market reduce overall energy costs and meet green standards.

The easy-to-use GT-Series GlobalFrame Gen 2 Cabinet is available in 14 popular frame sizes to match various facility requirements and features adjustable mounting rails, as well as a Vertical Exhaust Duct to support CPI Passive Cooling®—the most cost- and cooling-effective thermal management breakthrough on the market today. CPI Passive Cooling provides equipment cooling performance in all elements of the data center, supporting companies in their green efforts.

Advantages of the cabinet include:

  • Vertical Exhaust Duct Configuration – captures and removes hot exhaust air from the cabinet to optimize efficiency for high density applications.
  • High Load Rating – supports up to 1300 kg (2866 lb) of equipment.
  • Cable Openings – brush-covered cable openings in the top panel provide easy access for overhead cabling.
  • Perforated Doors – the standard configuration has 78 percent perforated front and rear doors to support front-to-back airflow.
  • Lockable Side Panels – allows easy installation and locks with a key.
The GT-Series GlobalFrame Gen 2 Cabinet is also available with grounding, leveling feet and transport castors. The cabinet is compatible with CPI Aisle Containment Solutions, helping to reduce installation time. Additionally, thermal, cable and power management accessories are available to create a personalized solution. 

Popular accessories include:

  • Snap-In Filler Panels – seal any open rack-mount (U) space in the cabinet.
  • Finger Cable Manager – provides vertical cable management with T-shaped cable guides and openings that align with each U space.
  • Vertical Power Strips – distribute power to multiple devices from a single power connection.
The GT-Series GlobalFrame Gen 2 Cabinet replaces the existing first generation cabinet. For more information and a detailed list of features and benefits, visit the product page to download the documentation.

About Chatsworth Products 
At Chatsworth Products (CPI), it is our mission to address today’s critical IT infrastructure needs with products and services that protect your ever-growing investment in information and communication technology. We act as your business partner and are uniquely prepared to respond to your specific requirements with global availability and rapid product customization that will give you a competitive advantage. At CPI, our passion works for you. With over two decades of engineering innovative IT physical layer solutions for the Fortune 500 and multinational corporations, CPI can respond to your business requirements with unequaled application expertise, customer service and technical support, as well as a global network of industry-leading distributors. Headquartered in the United States, CPI operates from multiple sites worldwide, including offices in Mexico, Canada, China, the United Arab Emirates and the United Kingdom. CPI’s manufacturing facilities are located in the United States, Asia and Europe.

CPI is listed with the General Services Administration (GSA) under Federal Supply Schedule IT 70. Products are also available through GSA Advantage and through Government Wide Acquisition Contracts (GWACs), including GSA Connections and NITAAC-ECS III (www.chatsworth.com/gov).

More Information
www.chatsworth.com
info@chatsworth.com
800-834-4969

Media Contact
Raissa Carey
Public Relations 
rcarey@chatsworth.com
512-591-9525

©2018 Chatsworth Products, Inc. All rights reserved. Chatsworth Products, Clik-Nut, CPI, CPI Passive Cooling, eConnect, Evolution, GlobalFrame, MegaFrame, OnTrac, QuadraRack, RMR, Saf-T-Grip, SeismicFrame, SlimFrame, TeraFrame and Velocity are federally registered trademarks of Chatsworth Products. EuroFrame, Motive, Secure Array, CUBE-iT and Simply Efficient are trademarks of Chatsworth Products. All other trademarks belong to their respective companies. 
1/19/2018 3:52:21 PM