7 Benefits of Hot Air Isolation in the Data Center | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. We do not share information about your use of our site. You consent to cookies if you continue to use this website. X
 

7 Benefits of Hot Air Isolation in the Data Center

(Thermal Management) Permanent link

Hostirian Cold Aisle ContainmentAchieving complete hot/cold air isolation in the data center is one of the most cooling-effective thermal management practices in the industry today. 

With Chatsworth Products’ (CPI) Passive Cooling Solutions®, for example, it’s possible to avoid adding CRAC units, air conditioners or liquid cooling, all known for increasing energy consumption in the facility.

But these are not the only benefits of airflow isolation. CPI’s Field Application Engineer, Tom Cabral, recently shared seven benefits of airflow isolation in a webcast presentation produced by Cabling Installation & Maintenance (CI&M).

They are:

1. Elimination of hot spots

2. Supports four times higher heat and power densities (6 kW to 30+kW)

3. Effectively uses 100% of supplied air and reduction of chilled air waste 

4. Transfers server equipment ΔT directly back to the HVAC unit

5. Chiller efficiency increase through higher set points

6. Cost-savings increase through higher set points

7. Supply air delivery from ceiling, wall or floor

For more information on “The Rise of Hot Air Containment,” be sure to watch the webcast presentation here

Posted by Kim Ream at 03/31/2014 02:48:05 PM


Leave a comment
Name (required)
Email (optional, not published)
Your URL (optional)
Comment


Note: Conversation is encouraged and expected. However, moderation of comments is necessary to prevent spam, personal attacks, profanity, or off-topic commentary. Comments related to specific product support or customer service issues will be addressed separately rather than posted here. Please email techsupport@chatsworth.com for assistance with these matters.


4/21/2018 11:58:31 PM