Motive™ Cable Management Now Available in Horizontal Configuration | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X
 

Motive™ Cable Management Now Available in Horizontal Configuration

(Cable Management) Permanent link

Motive Horizontal Cable ManagerChatsworth Products (CPI) recently released Motive™ Horizontal Cable Manager, which complements the styling of the Motive Vertical Cable Manager and provides a dedicated horizontal pathway to organize and store cables above and below patch panels and network switches.

A new, solid chassis option offers a solution for applications where rack-level airflow management is required. A chassis with cable pass-through ports is also available. 

Other key features of Motive Horizontal Cable Manager include:

  • 1U, 2U, 3U and 4U heights available
  • Contoured, snap-on door swings up or down to access cables
  • Matches aesthetics of Motive Vertical Cable Manager

Design tools, such as a Cable Fill Table, Visio Shapes and CAD Blocks are also available to simplify project planning.

For more information on Motive Cable Management, visit the product page.

Shannon Ryan, Digital Marketing Administrator


Posted by Shannon Ryan, Digital Marketing Administrator at 02/21/2017 07:19:32 AM


Leave a comment
Name (required)
Email (optional, not published)
Your URL (optional)
Comment


Note: Conversation is encouraged and expected. However, moderation of comments is necessary to prevent spam, personal attacks, profanity, or off-topic commentary. Comments related to specific product support or customer service issues will be addressed separately rather than posted here. Please email techsupport@chatsworth.com for assistance with these matters.


7/20/2018 1:23:17 PM