Visit CPI at the 2015 BICSI Fall Conference and Exhibition in September | Chatsworth Products

Visit CPI at the 2015 BICSI Fall Conference and Exhibition in September

(Tradeshows) Permanent link

BICSIAs a longtime exhibitor and participant in BICSI events, you can count on seeing Chatsworth Products (CPI) at this year’s Fall show, being held Sept. 20 – 24 at the Mandalay Bay Hotel & Convention Center, Las Vegas.

CPI will be displaying a variety of its most innovative solutions at Booth 401 including:

  • Z4-Series SeismicFrame® Cabinet System features an industry-leading 1500 lb (680 kg) seismic equipment load with an additional 100 lb (45 kg) top load for cabling. It is UL Listed for its 3000 lb (1360 kg) static load and integrated grounding and bonding features  
  • eConnect Power Distribution Units (PDUs) – designed to withstand the high heat loads of any hot aisle environment and are available in more than 180 standard configurations, including high-density models 
  • N-Series TeraFrame Gen 3 Network Cabinet – a network cabinet engineered for high-density cable and thermal management, the frame design provides maximum flexibility for mounting equipment, managing airflow, organizing cable and power accessories 
  • Cable Runway – supports backbone and horizontal cables between the point of entry and exit into the telecommunications or equipment rooms and cross-connects on racks or cabinets

CPI looks forward to the opportunity to interact with BICSI attendees and help them meet their communications technology needs. For more information about the event or to register, click here. For questions about CPI products, contact Customer Service.

Shannon Erdley, Public Relations Specialist

Posted by Shannon Erdley, Public Relations Specialist at 08/13/2015 02:14:58 PM

Leave a comment
Name (required)
Email (optional, not published)
Your URL (optional)

Note: Conversation is encouraged and expected. However, moderation of comments is necessary to prevent spam, personal attacks, profanity, or off-topic commentary. Comments related to specific product support or customer service issues will be addressed separately rather than posted here. Please email for assistance with these matters.

3/18/2018 6:22:10 PM