Cross-Connect Blog

Chatsworth Products Expands its RMR® Industrial Enclosures to Outdoor Environments

April 07, 2017

Chatsworth Products (CPI) is taking its RMR® Industrial Enclosures outdoors with the addition of 10 new enclosures, including models with NEMA Type 4/IP 66 protection ratings.RMR Free-Standing Environmental Enclosure - RMR_FREE-STANDING_RIGHT_RGB72.jpg

RMR (pronounced “armor”) Industrial Enclosures are completely sealed using robotically applied formed-in-place technology, providing electronic equipment with added protection from the intrusion of solid foreign objects, such as dirt, dust, lint and fibers, as well as from noncorrosive liquid ingresses, such as light dripping, splashing, rain, sleet, snow and hose down.

CPI’s RMR line of industrial enclosures now include:

• RMR Free-Standing
• RMR Swing Wall-Mount
• RMR Fixed Wall-Mount
• RMR Standard Wall-Mount
• RMR Floor-Mount
• RMR Modular

You can use the CPI Product Designer, a free, online tool, to quickly configure an RMR Industrial Enclosure to meet NEMA and IP protection ratings, including NEMA Type 1, 2, 3, 3R, 4, 5 and 12 and IP 55 and 66, for outdoor and indoor locations. Easily select the size, color, latch, lock and accessories for your enclosure, and the CPI Product Designer will generate bills of material, price and drawings, and automatically email you the sales documents under one part number.

Click here for more details and advantages of CPI’s RMR Industrial Enclosure line.

Shannon Erdley, Public Relations Specialist 

Search CPI in the News