CPI Mobile App Suite Now Includes New Seismic Cabinet | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. We do not share information about your use of our site. You consent to cookies if you continue to use this website. X
 

CPI Mobile App Suite Now Includes New Seismic Cabinet

 Permanent link

 Mobile App SuiteChatsworth Products’ (CPI) popular Mobile App Suite for Apple and Android devices now includes a handful of new products and support for iPhone 6 and 6+.

The Mobile App Suite consists of a variety of design tools developed by CPI to help IT and telecommunications professionals determine cable fill, select server cabinets, identify the best power distribution unit (PDU), and create bills of material (BOM) for cable pathway.

The App Suite’s Cabinet Selector now includes the recently released Z4-Series SeismicFrame® Cabinet which features an industry-leading 1500 lb (680 kg) seismic equipment load with an additional 100 lb (45 kg) top load for cabling. It is UL Listed for its 3000 lb (1360 kg) static load and integrated grounding and bonding features.

Additionally, we added two of our signature Cable Runway products—Radius Bend and E-Bend—to provide a more complete Cable Runway solution.

Find out more about how CPI’s Mobile App Suite can help simplify your next project by visiting our Mobile App Design Tools webpage.

Raissa Carey, eContent Specialist  


Posted by Raissa Carey, eContent Specialist at 01/28/2015 09:42:06 AM


Leave a comment
Name (required)
Email (optional, not published)
Your URL (optional)
Comment


Note: Conversation is encouraged and expected. However, moderation of comments is necessary to prevent spam, personal attacks, profanity, or off-topic commentary. Comments related to specific product support or customer service issues will be addressed separately rather than posted here. Please email techsupport@chatsworth.com for assistance with these matters.


4/23/2018 4:11:18 PM