| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X
 

New Features to CPI’s Cable Management Accessories Help Reduce Installation Time, Labor Costs

(Cable Pathway, Cable Management) Permanent link
 
To successfully manage cables and maximize your network infrastructure uptime, Chatsworth Products (CPI) offers Cable Management and Cable Pathway products that provide the support, reliability and flexibility you need to sustain and grow your network capabilities. 

CPI’s Cable Management and Cable Pathway products come with a variety of available accessories, which can be tailored to meet the specific requirements of each facility and make installations a lot easier.
Cable RunwayFor example, we now offer a Cable Runway Elevation Kit for racks and cabinets in a new standard height 10-12 inches (250 mm – 300 mm), which allows for smoother transitions of cables. 
 
Additionally, CPI’s new adjustable Cable Runway Radius Drop has been designed to be installed over a cross member, while being supported by the side stringer.  
 
“This new design eliminates the need for having to remove a cross member when installing a radius drop above the vertical cable management system, reducing installation time and labor costs,” Michael Moore, CPI’s Product Manager for Open Architecture, explains. 

 

Evolution Cable ManagementLastly, CPI’s Evolution Horizontal Cable Manager, our standard solution for handling high-density cabling applications, is now available in a 4U height configuration, which supports larger cable density of cables within a single manager. This eliminates the need to install multiple horizontal cable managers to support large cable density applications, according to Moore.    

Be sure to watch this video featuring some of CPI’s top Cable Pathway products and this one with an overview of our Evolution Cable Manager
Raissa Carey, eContent Specialist

 


Posted by Raissa Carey, eContent Specialist at 12/12/2013 01:21:28 PM


Leave a comment
Name (required)
Email (optional, not published)
Your URL (optional)
Comment


Note: Conversation is encouraged and expected. However, moderation of comments is necessary to prevent spam, personal attacks, profanity, or off-topic commentary. Comments related to specific product support or customer service issues will be addressed separately rather than posted here. Please email techsupport@chatsworth.com for assistance with these matters.


7/16/2018 1:14:12 AM