Cross-Connect Blog

Chatsworth Products Expands into Industrial Space with New RMR® Industrial Enclosures

October 17, 2016

For more than 25 years, data center professionals around the globe have trusted Chatsworth Products (CPI) to protect their technology investments. Now, CPI is taking its expertise into the industrial space with the introduction of RMR® Industrial Enclosures.
RMR Industrial Enclosures - PR-RMR-INDUSTRIAL-ENCLOSURES-OCT2016.jpg
RMR (pronounced “armor”) enclosures are advanced storage solutions engineered with cutting-edge sealing technology, certified protection ratings and extensive equipment mounting options. RMR enclosures are UL Type 12 Listed and IP 55 Classified, which verify that equipment is protected from the intrusion of foreign object such as dirt, dust, lint and fibers, as well as noncorrosive liquid ingress such as light dripping and splashing.

The enclosures are available in three configurations:

• RMR Modular Enclosure
• RMR Fixed Wall-Mount Enclosure
• RMR Swing Wall-Mount Enclosure

RMR enclosures deliver innovation, configurability and quality in features that include:

• UL Type 12 and IP 55 protection ratings
• Rapid product modification and kitting
• Complete solution under one part number
• Formed-in-place foam gaskets for optimal sealing
• Multiple equipment mounting options and accessories to support IT equipment, electronics and controls

RMR enclosures can be easily configured and ordered through the CPI Product Designer, a simple digital tool that allows you to quickly select the size, features and accessories needed for a specific application. CPI Product Designer will generate bills of material, drawings, 3D models and sales documents automatically under one part number.

To learn more about CPI’s RMR Industrial Enclosures, visit the website.

Shannon Erdley, Public Relations Specialist

Search CPI in the News