CPI’s Quality Wall-Mount Systems Offer Airflow, Easy Access | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X
 

CPI’s Quality Wall-Mount Systems Offer Airflow, Easy Access

(CPI Products, Cable Management) Permanent link

 Wall-Mount Open SystemsYou need to setup equipment network in a small space. You also need easy access to cables and equipment. Quality and cost effectiveness are a no-brainer, too.

Chatsworth Products (CPI) provides solutions to meet these requirements.

Whether you’re in a small IT or telecom room, a small office or server room, CPI offers several Wall-Mount Open Systems to suit your needs. 

EasySwing™ Wall-Mount Rack

The EasySwing Wall-Mount Rack is available in three heights and four depths to support 85 lb (38.6 kg) of 19" EIA rack-mount equipment. It opens 180° to the right or left, with a locking latch pin to secure the gate in a closed position. It features 19" EIA threaded equipment mounting rails. Cable management straps are included.

Fixed Wall-Mount Equipment Rack

The Fixed Wall-Mount Rack is available in three heights and three depths to support 200 lb (90.7 kg) of 19" EIA rack-mount equipment. Double-sided mounting channels support single- or double-sided shelves. UL Listed.

Heavy-Duty Wall-Mount Equipment Rack

CPI’s strongest wall-mount rack, the Heavy-Duty Wall-Mount Equipment Rack, holds up to 350 pounds. It is available in two heights and two depths and supports 19" EIA rack-mount equipment. The  rack’s 24-inch depth allows larger equipment to be mounted on the wall. 

For more information or to view all of CPI’s Wall-Mount Open Systems, go here

Raissa Carey, eContent Specialist


Posted by Raissa Carey, eContent Specialist at 09/04/2014 01:42:36 PM




Comments

I was hoping to get a price quote for your open wall mount rack. The one pictured on your website appears to meet our requirements. We are trying to get an IDF with a Cisco Catalyst switch and maybe a fiber converter installed in one of our spaces at the NC Aquarium, and a state contractor will be coming onsite to do the work. If we already had a rack installed it would make things much easier when they arrive. Thanks for any info and/or quote you can provide!
Posted by: Clint Perl at 11/13/2015 8:20 AM


Leave a comment
Name (required)
Email (optional, not published)
Your URL (optional)
Comment


Note: Conversation is encouraged and expected. However, moderation of comments is necessary to prevent spam, personal attacks, profanity, or off-topic commentary. Comments related to specific product support or customer service issues will be addressed separately rather than posted here. Please email techsupport@chatsworth.com for assistance with these matters.


7/18/2018 1:07:29 PM