CenterBridge

CenterBridge provides KVM over IP switching for up to eight devices accessible from a local console or over the network.
eCatalog
CenterBridge is an eight-port KVM switch that uses only 1 RMU to support up to eight devices. Use with Scalable Enterprise Management Application (SEMA) software as part of an enterprise KVM switching solution. SEMA provides enterprise switching, asset management and power monitoring from a single web-based interface.
Features include:
- Eight-port keyboard, video and mouse (KVM) switch that supports connections for up to eight devices
- Available with an optional integrated eight-outlet PDU, allowing you to manage power and equipment from one device
- Use in branch offices or data centers with SEMA Software as part of an enterprise KVM solution
- Remote, browser-based access to connected computers over the IP network with SEMA software
- Local access to connected computers from a separate LCD/KVM Console
- Switch between computers with a mouse-click
- Two users can access the unit simultaneously; one using the network connection and ther other using the local console
- Small-diameter Server Interface Module (SIM) Cables use less space in cable managers
- Auto-switching power supply allows international use
- 19"W x 1 RMU x 21"D (530 mm)
- Includes mounting brackets and grounded power cord