Several N-Series TeraFrame® Network Cabinet configurations have been tested and approved by Cisco Systems, Inc. as meeting all requirements for effectively mounting 9509, 9513, 7010, 7018 and 6500 Cisco Switches. The N-Series TeraFrame Network Cabinet is designed to manage side-to-side airflow in a hot aisle/cold aisle layout by using CPI's Passive Cooling Solutions. The N-Series TeraFrame's unique Network Switch Exhaust Duct removes hot air by isolating and re-directing it out the back of the cabinet and into the hot aisle, minimizing hot air re-circulation and essentially converting side-to-side airflow into a front-to-rear airflow pattern. By running the entire height of the cabinet, one Network Switch Exhaust Duct supports ventilation requirements for side exhaust network switches, providing the freedom to organize and move equipment as needed. Serving as a complete and cost effective solution for high-density applications, this passive cooling solution allows customers to maximize energy efficiency by including no active components to increase maintenance cost and compromise redundancy, while decreasing total cost of ownership. Cisco Compatible TeraFrame Cabinets are approved to mount these products: Cisco Catalyst 6500 Cisco MDS 9509 Cisco MDS 9513 Cisco Nexus 7010 Cisco Nexus 7018 |