CPI's Environmental Monitoring and Security Systems meet a variety of needs within the data center. By offering the Remote Infrastructure Management (RIM-600) and Electronic Locking Systems (ELS), CPI makes it easy to analyze and automate control for your data center. CPI also offers LCD monitors that can be installed in cabinets and racks to increase usable space. CPI also provides a wide range of infrastructure products to support a wide variety of security applications. Please visit our Physical Security Solutions page for more information. |
|

Easily access up to 16 computers at the rack with this convenient rack-mount peripherals with integrated KVM, LCD and keyboard with touch pad. Automate access control and monitoring in your data center, computer room and network facilities. Remotely monitor environmental conditions in your equipment rooms and cabinets. |
– remotely monitor environmental conditions in your equipment rooms and cabinets
The RIM-600 Host Module monitors any combination of eight external sensors and 64 IP addresses on your network Monitor temperature and humidity Detect water, smoke or motion in the room Know when doors are opened and closed Monitor power levels to critical equipment Monitor dry contact inputs from other devices See what is happening in the room
Includes a network and phone connection providing two ways to contact you if an alarm is tripped and two ways for you to check conditions in your facility - you will be notified by phone if the network connection is down Includes a battery backup to provide power if main power is lost - you don't have to add a separate UPS to support this device - Easy expansion - add and supervise up to 31 Node Modules through your network - each Node monitors an additional 8 sensors and 64 IP addresses and has a separate battery backup
- Monitor and remotely cycle power to equipment - add a PowerGate Module to each Host or Node - each PowerGate controls eight outlets
(17).gif)
|
|
– easily access up to 16 computers at the rack with this convenient rack-mount set of peripherals with integrated KVM, LCD and keyboard with touch pad
- Includes a 19" EIA rack-mount shelf with a 15", 17" or 19" LCD display and keyboard with a touch pad
- Uses only 1 RMU, maximizing valuable rack or cabinet space
- Connects to one, eight or 16 computers; multi-computer units include a KVM switch
- Dual slides allow the LCD display and keyboard tray to open separately; the slides also lock in the closed position
- Includes an internal universal power supply with an IEC 320 connector for international use: includes a power cord with NEMA 5-15P plug
- Monitor folds up for easy viewing and is protected by a tempered glass panel
- Keyboard supports 15 languages and includes built-in touch pad - no mouse required
- KVM switch features an on-screen display menu and password protection
- For use in four-post racks or cabinets with mounting rails spaced 16.5" (420 mm) to 31.4" (800 mm) apart
- USB or PS/2 signal cables
- ROHS, CE/FCC, Ul/CUL/C-Tick Certified
(17).gif)
|
|
– space-saving design with monitor included
17” flat-panel monitor included and mounted on sliding shelf Mountable in less than 2 RMU, maximizing valuable rack or cabinet space Unique sliding and rotating mechanism to: Compliant with a variety of safety and environmental standards including UL and Energy Star Available for two- or four-post mounting
|
|
– maximum functionality with space-saving design
Full-size keyboard for comfortable typing IBM-compatible (PC, XT, AT and PS/2) Mountable in less than 1 RMU, maximizing valuable rack or cabinet space Built-in touch pad, eliminating the need for a separate mouse and tray Sliding tray that easily moves in an out of rack or cabinet Available for two- or four-post mounting
|
|
- limit and monitor access to CPI cabinets
CPI enclosed cabinets provide physical security and prevention of unauthorized access. CPI further enhances equipment protection with a new line of electronic locking systems that provide intelligent, effective security for cabinets. (17).gif)
|
|
– lower cabinet temperatures by delivering cold air from the floor
- For increased airflow at the front of cabinets
- Cabinet hot spots lowered by 15°F
- Cold air pulled from floor plenum to server fronts, where cooling air intakes are located
- Only 2 RMU of mounting space required at the bottom of the cabinet
- Five-year life
- UL Recognized
- Patent-pending design
- Best when used with Solid Metal, Solid Plexiglass or Vented Plexiglass Door
- Air Intake Filter and offset intake Blower Duct accessories available
- May be used in combination with Air Dam Kit (recommended) or Air Diverter Kit
- Compatible with M-Series MegaFrame, C-Series SlimFrame and T-Series SteelFrame Cabinets
|
|
- provides light inside an enclosure
Only 1 RMU tall Provides 8 Watts of fluorescent light from 115VAC On/Off switch and 6’ cord Easy installation to any 19” or 23” EIA rack or cabinet White lens with white housing Black bracket
|
|