Video: See How CPI’s CUBE-iT PLUS® Wall-Mount Solution is Ideal for Limited Floor Space
December 14, 2015
Chatsworth Products (CPI) developed CUBE-iT PLUS® Wall-Mount Cabinet with practicality and effectiveness in mind.
The cabinet's exceptional strength and sturdiness, makes it ideal for supporting communications equipment, such as a horizontal cross connect or a consolidation point, in a telecommunications room or a public space.
The three-part
swing-out body enables easy access to the front and rear of equipment, while a
large punch on the back of the rear panel allows you to feed cables through the
wall.
The cabinet
body includes one pair of adjustable depth 19" EIA threaded equipment
mounting rails, and vents allow you to add accessory fans
for optimal airflow.
In addition to being UL Listed, the CUBE iT PLUS received the California Office of Statewide Health
Planning and Development (OSHPD) Pre-Approval of Manufacturer’s Certification
(OPM). This means the cabinet fulfills stringent building codes,
including being ready to endure strong earthquakes.
See additional key features of CUBE-iT PLUS in the video below.
For more information on CUBE-iT PLUS Cabinet System, click here. Go here to learn more about all of CPI’s
Wall-Mount Enclosed Systems.
Raissa Carey, eContent Specialist