| Chatsworth Products

EF-Series EuroFrame™ Cabinet System

EF-Series EuroFrame CabinetA simple, reliable and affordable cabinet solution that supports rack-mount server, storage and network equipment in data centers and enterprise IT facilities.

Online Catalog

Availability: Europe

The EuroFrame™ Cabinet is an innovative, cost-effective and easy-to-install network equipment storage solution for data centers, computer rooms or network facilities.

Featuring a static load of  3300 lb (1500 kg), the cabinet is available in several standard configurations to suit most data center applications:

  • 42 and 47 rack-mount units
  • 23.6" (600 mm) or 31.5" (800 mm) width
  • 39.4" (1000 mm) or 47.2" (1200 mm) depth
  • Custom configuration available for specific project requirements
Key EuroFrame Cabinet features include:
  • Scalability and network upgrades
  • Simple, cost-effective cabling and equipment management and protection
  • Open rack accessibility with cabinet security
  • Superior aesthetics, ease of deployment and robust design
  • Thermal management to ensure uptime

Manufactured in Ellwangen, Germany, the EuroFrame cabinet is the latest addition to CPI's industry-leading server and network equipment storage solutions for data centers.

 

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You


eConnect Click Secure CTA

5/23/2017 5:32:58 PM