Logo
Login | Why Login


F-Series TeraFrame® Cabinet System

F-Series TeraFrame® Cabinet System - Next Generation New Features and Accessories

Select from up to 612 sizes to create a cabinet that arrives quickly to meet your busy schedule.*

CPI's next generation F-Series TeraFrame Cabinet System gives you the ability to personalize cabinets by configuring the options and accessories that work best for your data center without the long lead times associated with customized products. Designed specifically to solve thermal issues in your data center and lessen the need for expensive cooling equipment, the TeraFrame offers new patent pending thermal control with no single point of failure. CPI Passive Cooling® Solutions, featuring the TeraFrame Cabinet, provide 2-30 kW of cooling. TeraFrame cable management keeps network and power cables separate, controls power cord slack and supports multiple power strips or PDUs for full power redundancy.

The next generation F-Series TeraFrame includes a variety of enhancements that are now standard on all F-Series TeraFrame Cabinets.

Looking for side-to-side airflow management? Visit our N-Series TeraFrame Network Cabinet page.

 

 

TF_FULLVED_FULLCAB_RGB72.jpg
Shown with Vertical Exhaust Duct

TeraFrame Black & White Cabinets

Configure Button Test

Features & Benefits:

  • *NEW* Adjustable mounting rails that slide front-to-rear for greater space utilization
  • *NEW* New depth support markings for easier positioning of rails and equipment
  • *NEW* Drop-in stud/nut hardware allows accessories to slide front-to-rear
  • *NEW* Side panels are lighter for effortless attachment 
  • Available in three widths: 24" (600 mm); 28" (700 mm); 32" (800 mm)
  • Select from 12 heights, ranging from 46.8" (1189 mm) to 94" (2388 mm)
  • Select from 17 depths, ranging from 35.3" (897 mm) to 51.1" (1295 mm)
  • Constructed of welded steel with bolted aluminum frame
  • Includes two pairs of adjustable depth equipment mounting rails to provide front and rear support
  • Includes two pairs of 19"W EIA-310-D compliant mounting rails that are marked and numbered; square-punched or threaded
  • Select from a variety of side or top panels, doors and six door latch styles
  • Top panels have large brushed-sealed cable access ports that handle large cable bundles
  • Side panels have unique recessed locking spring-loaded latch
  • Doors feature hidden tamper-resistant hinges and swing handle latches for better security
  • Optional Vertical Exhaust Duct isolates and removes hot exhaust air from the room, two sizes with infinite height adjustment from 20" - 60" (508 mm - 1523 mm)
  • Includes leveling feet
  • Complete line of accessories are available (see below)
  • Load ratings: 600 mm - 2,500 lb; 700 mm - 2,000 lb; 800 mm - 2,000 lb
  • UL Listed

Product Information:

Additional Information About Data Center Solutions: 


TeraFrame® Cabinet System Accessories - Thermal Management

Snap-In Filler Panel

Block airflow through open rack-mount spaces to help keep hot air at the back of the cabinet. Panels snap into square-punched equipment rails. No tools required!

 TeraFrame Filler Panel
   

Air Dam Kit

Use with Snap-In Filler Panels to block airflow around the top, bottom and sides of equipment.

 TeraFrame Air Dam Kit
   

Internal Air Duct

Channel cold air from the raised floor plenum to the top half of the cabinet to reduce hot spots. Adjustable 4 RMU high doors direct air to the front of equipment. It also blocks airflow around equipment so a separate Air Dam is not required.

 TeraFrame Internal Air Duct
   

 Vertical Exhaust Duct System

Move hot exhaust air from the rear of the cabinet to a drop ceiling plenum or a point high in the room. Duct is now available in two versions that telescope to provide infinite heights that range from 20" - 60" (508 mm - 1523 mm). Gaskets along the top edge provide a seal around the opening into the drop ceiling. Includes a Vertical Exhaust Duct, Server Top Panel, Airflow Director and Rear Door Sealing Kit.

 TeraFrame Vertical Exhaust Syste
   

 Vertical Exhaust Duct

Use with a perforated front door, solid side panels and solid rear door to funnel hot air out of the top of the cabinet into drop ceiling plenum. Duct is now available in two versions that telescope to provide infinite heights that range from 20" - 60" (508 mm - 1523 mm). Gaskets along the top edge provide a seal around the opening into the drop ceiling. Includes a Vertical Exhaust Duct only. Use with an Air Dam Kit, Airflow Director and Filler Panels in all open RMU spaces on a cabinet that has a Server Top Panel with a knockout for the duct.

 TeraFrame Vertical Exhaust Duct
   

Airflow Director

Mounts to bottom rear of cabinet to direct hot exhaust air from servers mounted at the bottom of cabinet to space between back of equipment and rear door.

 TeraFrame Airflow Director
   

*NEW* Bottom Panel

Covers the bottom of the cabinet to block airflow into and out of the base of the cabinet.

 TeraFrame Bottom Panel
   

*NEW* Seal Kit

Seals the space between bayed cabinets to prevent hot exhaust air from escaping the cabinets when one or both side panels are omitted.

 TeraFrame Seal Kit

TeraFrame® Cabinet System Accessories - Cable Management   

*NEW* Vertical Cable Manager

T-shaped fingers guide cables into each rack-mount space. Attaches to mounting rail or cabinet frame and adjusts with equipment along the side of the cabinet.

 TeraFrame Vertical Cable Manager
   

*NEW* Front-to-Back Cable Managers

Adjustable depth tray connects a front-facing and rear-facing Vertical Cable Manager to create a front-to-back cable pathway along the side of the cabinet.

 TeraFrame Front to Back Mgr
   

*NEW* Vertical Cable Ring Manager

Attaches to the side of the equipment mounting rails to guide and manage cables.

 TeraFrame Vertical Cable Ring Manager
   

Rack-Mount Cable Shelf

Shelf features brushed openings a for cables along the front panel to create a front-to-back pathway for cables without compromising critical one-way airflow through the cabinet. Shelf also provides slack management for fiber patch cords.

 TeraFrame Cable Shelf
   

Vertical Power Cord Manager

Creates a separate pathway specifically for power strips and power cords along the side of the cabinet. Attaches to the cabinet frame and adjusts in depth to match equipment. Two versions available - narrow and wide.

 TeraFrame Vertical Power Manager
   

*NEW* Cable Lashing Bracket

Provides attachment points for fastening cable bundles.

 TeraFrame Cable Lashing Bracket
   

Power Strip Mounting Bracket

Attach non-CPI power strips or PDUs to the Wide Vertical Power Manager with this hardware kit.

TeraFrame Power Strip Mounting
   

 

Vertical Power Strip Manager

Creates a separate pathway specifically for two or four power strips along the side of the cabinet. Attaches to the cabinet frame and adjusts in depth to match equipment. Two versions available - dual and quad.

 TeraFrame Pwr Strp Mgr
   

Power Cord Management Kit

Add to the Wide Vertical Power Manager to take up power cable slack.

 TeraFrame Power Cord Mgmnt Kit
   

*NEW* Power Strip Lashing Bracket

Supports one or two CPI Vertical Power Strips and provides multiple attachment points for fastening power cable bundles.

 TeraFrame Power Strip Lasing Bracket
   

TeraFrame® Cabinet System - Service Parts

 
   

Front Door
Three styles are available: perforated metal, solid tinted plexiglass and solid metal.

Rear Door 
Three styles are available: single perforated metal, double perforated metal and single solid metal.

Door Latches
Seven types of door latches are available. Each lock includes the swing handle, latch mechanism, lock, keys and/or access code, and installation hardware. Click here to download CPI's TeraFrame Electronic Locks User Manual.

Side Panels
Two styles are available: solid and vented. Both feature locking, spring-loaded latches and come with two keys.

Top Panels
Three styles are available: Server, Network and Vertical Exhaust Duct.

Vertical Exhaust Duct and Server Top Panel
Retrofit existing F-Series Cabinets with new telescoping duct.

Mounting Rails
Two styles are available: square-punched and tapped.

*NEW* Zero Spacing Baying Kit
M6 hardware for baying two cabinets with or without side panels when no space is required between cabinets. Cabinets must be same height and depth.

*NEW* Narrow Baying Kit
Bay two cabinets with or without side panels. Cabinets must be same height, but can be different depths.

*NEW* 24" Baying & Fascia Kit
Allows you to bay and center two 23.6"W (600 mm) cabinets over 24"W (610 mm) raised access floor tiles. The Fascia covers the gap between cabinets. Cabinets must be the same height and depth.

*NEW* 24” Baying Brackets
Allows you to bay and center two 23.6"W (600 mm) cabinets over 24"W (610 mm) raised access floor tiles. There will be a gap between cabinets. Cabinets must be the same height, but can be different depths.

Casters
Full swivel, locking casters make moving a cabinet easy.

Mounting Hardware 
Use to mount equipment to tapped or square-punched rails.

 
   

*TeraFrame orders shipping within the 48 contiguous states and District of Columbia may have a shorter delivery time when selected from the standard part matrix. All products quoted are subject to availability based on manufacturing capacity and shipping dates should be considered estimates only. For large order volumes requiring logistics coordination, Chatsworth Products, Inc. (CPI) reserves the right to negotiate scheduled shipment quantities and intervals.

While every effort has been made to ensure the accuracy of all information, CPI does not accept liability for any errors or omissions and reserves the right to change information and descriptions of listed services and products.

HomeAbout UsProductseCatalogApplicationsNews/EventsSupportPartners

© Chatsworth Products, Inc. |  Privacy Policy Webmaster |  800-834-4969
Home Page About Us Products Catalog Applications News & Events Support Partners