Logo
Login | Why Login?


Grounding and Bonding

The electrical protection of today’s high-speed cabling systems is an essential part of a properly designed and installed IT infrastructure. In response to the increase in newer, more sensitive, highly integrated electronic equipment, CPI offers a comprehensive line of UL® Listed grounding and bonding products, which help prevent transient voltage from damaging sensitive electronic equipment.

Grounding & Bonding Recommenations and Considerations


(PDF version)


Grounding Busbars a central point for equipment ground connections

  • Made from Hard-Drawn Electrolytic Tough Pitch 110 Alloy solid copper
  • Insulators and mounting brackets preassembled, as appropriate
  • Different sizes and various hole patterns available to accommodate your installation’s bonding system

Grounding Busbars


Insulators – to electrically isolate Busbars from the wall or other mounting surfaces, thereby controlling the current path

Grounding Insulators


Antioxidant Joint Compound  – oxide-inhibiting, anti-seizing, cleansing joint compound

  • Used to improve the electrical conductivity and enhance the integrity of any grounding or bonding connection
  • Creation of a high-connectivity joint by sealing out air and moisture as well as cleaning off dirt and residue to prevent corrosion and reformation of oxide film
  • Good for all voltages
  • Available for aluminum or copper connections

Joint Compound


Compression Tools and Connectors – for quick and safe connections of copper wires and conductors

  • Two types of compression tools – with long steel handles and comfortable rubber grips – to attach lugs and butt splices (not recommended for use with C-Tap connections)
  • *NEW* Compression Lugs – to connect electrical wires to copper or tinned copper conductors; with various sizes, hole patterns and color codes to accommodate various types of installations
  • C-Type Compression Taps – to connect two copper conductors; a large variety of sizes available

Compression Tools And Lugs


Clamps – provide a ground connection for pipes and pedestals

  • Support ground wires from raised floor pedestals or metal pipes of various sizes. The connector provides a ground connection for grounding wires
Pipe Clamps

Additional Equipment – for a complete system solution

Grounding And Bonding Products


T-Series Bonding & Grounding Kit – all-in-one kit to prepare the T-Series SteelFrame Cabinet for bonding

  • Side panels and doors electrically bonded to the cabinet frame using #12 conductors cut-to-length and terminated at the factory
  • Two-barrel grounding block that attaches to the cabinet frame and holds up to two #0 gauge wire
 

HomeAbout UsProductseCatalogApplicationsNews/EventsSupportPartners

© Chatsworth Products, Inc. |  Privacy PolicyWebmasterContact Us
Home Page About Us Products Catalog Applications News & Events Support Partners