Offset doors and side panels create an open space around the switch for increased airflow and easy access to equipment and cabling. Line cards, fan trays or power supplies are easy to add or swap and cables are easy to trace.
The network modules and line cards in the EX8200 Ethernet switches are cooled by right-to-left airflow through the switch chassis. Hot exhaust air from the side of the switch is captured and redirected away from the cabinet by an integrated Network Switch Exhaust Duct, providing front-to-rear airflow for hot /cold aisle applications. Cable entry is limited to the right side so the vertical fan tray on the left side of the switch is always accessible. The N-Series includes snap-on plastic T-shaped Cable Management Fingers that align with each RMU so you can organize cables by line card. Cable access ports around the perimeter of the top panel allow cables to be easiily rerouted to other cabinets. The N-Series can safely support up to three EX8208 switches or two EX8216 switches. Two pairs of 19” EIA equipment mounting rails provide front and rear support and 45 RMU of vertical mounting space. The N-Series cabinet supports up to 2,500 lb (1134 kg) of equipment. - 45 RMU x 1075 mm D x 800 mm W
- Two pairs of square-punched mounting rails, zinc plated steel with RMU marks on both sides
- Offset single perforated metal front door and double perforated metal rear doors provide extra interior space
- Two solid, keyed side panels are offset to provide extra interior space around equipment for enhanced side-to-side airflow and cable managment
- Top panel consists of five panels with numerous cable knockouts
- T-shaped cable guides are installed on right forward frame for RMU-aligned cable management
- Leveling feet and floor anchor brackets are included; a caster kit is available as an accessory
- Grounding and bonding kit included
- ROHS-compliant hardware
- Black powder coat paint
- Load rating: 2,500 lb (1134 kg) on leveler feet
Cut Sheet - for the Juniper Networks EX8200 Switches
|