Logo
Login | Why Login


KVM Systems

CPI offers a variety of KVM switching solutions including both analog and digital switches.

Analog KVM Systems include CenterPoint™ KVM Switch with Console, CenterView KVM Console and CenterCade KVM Switch. These products provide a simple, cost-effective KVM switching solution for small and medium-sized computer rooms.

Digital KVM solutions include the CenterLine and CenterBridge switches. These products provide, along with Scalable Enterprise Management Application (SEMA), a complete solution for enterprise-wide rack-level equipment access, asset management and power measurement and control to help IT administrators and facility managers optimize daily data center tasks and energy use.

Infrastructure Management Products

SEMA software is available for all IP based KVM products delivering enterprise-wide infrastructure management including access to servers and network switches, asset management and power monitoring. The SEMA software features a web based display with a mapped view over your corporate enterprise, data centers, all the way down to an elevation view of the cabinet.

View Infrastructure Management Brochure
View Infrastructure Management Video Overview

Register to win a cruise!


New & Featured

*NEW* CenterPoint™ KVM Switch/Console  Access up to16 computers with a single rack-mount KVM console and switch.

*NEW* CenterView KVM Console  1 RMU combination LCD panel, keyboard and track pad for use with a computer or KVM switch.

*NEW* CenterCade KVM Switch Access up to 16 computers from an external keyboard, monitor and mouse or KVM console.

*NEW* CenterBridge Provides KVM over IP switching for up to eight devices accessible from a local console or over the network.

*NEW* CenterLine  Scalable KVM over IP switching for up to 42 devices, accessible from local console or over the network.



CenterPoint KVM Switch Console Open

Analog KVM Solutions:

CenterPoint™ KVM Switch/Console - Access up to 16 computers with a single rack-mount KVM console and switch.

The CenterPoint™ KVM Switch/Console is a combination eight- or 16-port keyboard, video, mouse (KVM) switch and LCD flat panel monitor, keyboard and touch pad console that uses only 1 RMU of rack-mount space to provide access to rack-mount equipment from a single set of rack-mount peripherals or a remote console. CenterPoint can be expanded to support up to 256 computers using additional CenterCade KVM Switches.

  • Combination eight- or 16-port keyboard, video and mouse (KVM) switch and LCD flat panel monitor, keyboard and touch pad console
  • Access up to 16 computers using a standalone CenterPoint KVM Switch/Console
  • Supports expansion for accessing up to 256 computers using additional CenterCade KVM Switches
  • The integrated console has a folding laptop-style design that uses only 1 RMU of rack-mount space in the closed position
  • Switch between computers with an intuitive, onscreen menu or keyboard hotkeys
  • Active port monitoring using multiple processors assures availability of computer KVM signals
  • Includes external connections for a second set of peripherals; view from the integrated console or remotely from another rack/cabinet or your desk
  • The two-user model allows two users to simultaneously view different ports on the same switch
  • Small-diameter KVM Signal Cables use less space in cable managers
  • Auto-switching power supply allows international use
  • Patent 6,609,034
  • 19"W x 1 RMU x 25"D (635 mm)
  • Includes mounting brackets and power cord with grounded plug

 


CenterView KVM Console Open

CenterView KVM Console - 1 RMU combination LCD panel, keyboard and touch pad for use with a computer or KVM switch.

The CenterView KVM Console is a combination LCD flat panel monitor, keyboard and touch pad console that provides a single set of peripherals for accessing computer or data storage equipment. The CenterView KVM Console uses less rack-mount space than separate rack-mount LCD panels and keyboard trays, saving valuable rack-mount space for server, storage and switch equipment.

  • Combination LCD flat panel monitor, keyboard and touch pad
  • Folding laptop-style design uses only 1 RMU or rack-mount space
  • Stores in the closed position when not in use
  • Attaches directly to equipment or to a KVM switch
  • Auto-switching power supply allows international use
  • Access multiple computers by combining with CenterPoint™ KVM Switch/Console, a CenterCade KVM Switch, CenterBridge or a CenterLine with LIM card
  • 19"W x 1 RMU x 16"D (406 mm)
  • Includes mounting brackets, grounded power cord and one KVM Signal Cable


CenterCade KVM Switch

CenterCade KVM Switch - Access up to 16 computers from an external keyboard, monitor and mouse or KVM console.

The CenterCade KVM Switch is an eight- or 16-port KVM switch that provides access up to 16 computers or up to 256 computers using additional CenterCade KVM Switches. The CenterCade KVM Switch supplies active port monitoring along with password protection for added security.

  • Combination eight- or 16-port keyboard, video and mouse (KVM) switch
  • Access up to 16 computers using a standalone CenterCade KVM Switch
  • Supports expansion for accessing up to 256 computers using additional CenterCade KVM Switches
  • Switch between computers with an intuitive, onscreen menu or keyboard hotkeys
  • Active port monitoring using multiple processors assures availability of computer KVM signals
  • Includes external connections for a keyboard, video and mouse; view computers from a separate rackmount console or your desk
  • The two-user model includes a second set of peripheral connections and allows two users to simultaneously view different ports on the same switch
  • Small-diameter KVM Signal Cables use less space in cable managers
  • Auto-switching power supply allows international use
  • 19"W x 1 RMU x 7.6"D (193 mm)
  • Includes brackets and power cord with grounded plug

 


CenterBridge

KVM Over IP Solutions:

CenterBridge - Provides KVM over IP switching for up to eight devices accessible from a local console or over the network.

CenterBridge is an eight-port KVM switch that uses only 1 RMU to support up to eight devices. Use with Scalable Enterprise Management Application (SEMA) software as part of an enterprise KVM switching solution. SEMA provides enterprise switching, asset management and power monitoring from a single web-based interface.

  • Eight-port keyboard, video and mouse (KVM) switch that supports connections for up to eight devices
  • Available with an integrated eight-outlet PDU, allowing you to manage power and equipment from one device
  • Use in branch offices with SEMA Software as part of an enterprise KVM solution
  • Remote, browser-based access to connected computers over the IP network with SEMA software
  • Local access to connected computers from a separate CenterView KVM Console
  • Two users can access the unit simultaneously; one using the network connection and ther other using the local console 
  • Small-diameter Server Interface Module (SIM) Cables use less space in cable managers
  • Auto-switching power supply allows international use 
  • 19"W x 1 RMU x 21"D (530 mm)
  • Includes mounting brackets and grounded power cord


CenterLine KVM SwitchCenterLine - Scalable KVM over IP switching for up to 42 devices, accessible from local console or over the network.

CenterLine provides switching for up to 42 devices; add additional KVM ports as required. Centerline, when used with Scalable Enterprise Management Application (SEMA) software, provides enterprise-wide KVM switching, asset management and power monitoring from a single web-based interface.

  • Scalable, 42-port keyboard, video and mouse (KVM) switch
  • Supports connections for up to 42 devices; add KVM ports as required
  • Allows up to four users to simultaneously view different ports on the switch
  • Remote, browser-based access to connected computers over the IP network using SEMA
    software
  • Local access to connected computers from a separate CenterView KVM Console
  • Small-diameter Server Interface Module (SIM) Cables use less space in cable managers
  • Auto-switching power supply allows international use; dual-input provides redundancy
  • Patent 7,289,334 
  • 19"W x 1 RMU x 21"D (530 mm)
  • Includes mounting brackets, power cords, power cable and data cable


SEMA Enterprise SoftwareScalable Enterprise Management Application (SEMA) - Provides power monitoring and reporting across the enterprise.

The SEMA software features a graphical display with an intuitive interface that shows a map view of your corporate enterprise, data centers, zones in each data center, rack/cabinet rows in each data center zone and the equipment in each rack/cabinet. The software lets you associate CenterLine or CenterBridge and controllable PDUs with individual racks and devices so you can measure power use by device. Link multiple PDU outlets together to easily cycle power for redundant systems and log current use by specific time intervals or when there is a specific change in current to track power use and identify power problems.

  • Provides enterprise-wide infrastructure management including KVM switching, asset management and power monitoring
  • Intuitive web-based interface with map-, room- and rack-level views of data centers – the graphical interface shows equipment in the RMU space it occupies in the rack
  • Provides browser-based access to computers and network switches attached to the CenterLine and CenterBridge
  • Stores critical information about each device in a searchable, centralized data base to track assets across your entire enterprise
  • Provides temperature, humidity and per outlet (per device) power measurement and monitoring with current-usage reporting, power cycling and threshold alarms when used with SEMA-compatible, controlled CPI PDUs
  • Creates current-usage reports used to identify power problems and optimize distribution of equipment


PDU-METER_CLOSEUP_RGB72.jpgAdditional Products:

PowerScope In-Line Meter - Add network based current monitoring to existing basic and locally metered PDUs.

The PowerScope In-Line Meter lets you upgrade basic and metered PDUs with an in-line ammeter that features network-based current monitoring to help you track where and when power is used. Real-time power monitoring is essential to improving power usage effectiveness (PUE) in your data centers and equipment rooms. It helps you identify power problems and track power demand, allowing you to organize IT processes and equipment for the most efficient use of available power.

  • Provides network-based current monitoring which is essential for managing and improving power usage effectiveness (PUE)
  • Features an Ethernet port for network-based monitoring of current use and forwards alarms when necessary
  • In-line ammeter with NEMA or IEC style connectors
  • Select models available with digital displays to provide easy current monitoring
  • Integrates with Scalable Enterprise Management Application (SEMA) software providing real-time IP-based power monitoring across your entire enterprise
  • Available for single-input, dual-input, single-phase or three-phase PDUs
  • 19"W x 1 RMU x 9"D (230 mm)
  • Includes two-post mounting bracket; power cord is attached

 

HomeAbout UsProductseCatalogApplicationsNews/EventsSupportPartners

© Chatsworth Products, Inc. |  Privacy Policy Webmaster |  800-834-4969
Home Page About Us Products Catalog Applications News & Events Support Partners