N-Series TeraFrame®

N-Series TeraFrame CabinetDeploy Cisco, Juniper and other large modular network switches that require side-to-side airflow anywhere in your data center. N-Series TeraFrame® Network Cabinet includes an internal duct that captures and guides hot exhaust air out of the cabinet and is wider than typical server cabinets to provide extra space around the switches for cable management and air flow. Select models are Cisco Certified for use with Juniper EX8200 Switches and Cisco Switches. 

eCatalog

Configure Now

Feature list:  

  • Offset doors and side panels provide extra interior space around equipment for enhanced side-to-side airflow and additional cable management
  • Easy access to cables and equipment with removable doors, top panel and side panels
  • Includes T-shaped cable guides with openings that align with each U on the rack to divide and organize cable
  • Front and rear doors are perforated for optimal airflow
  • Optional Network Switch Exhaust Duct guides hot exhaust air from the side of rack-mount switches out the rear door
  • Designed to meet third party specifications for Cisco 6500 and 9500 series switches
  • Optional CPI Fiber Management System available for select Corning products
  • Includes two pairs of 19" EIA equipment mounting rails
  • #12-24 tapped or square-punched mounting rails with U markings for fast equipment installation
  • 2500 lb (1134 kg) static load rating