Wire Mesh Cable Tray

OnTrac Wire Mesh Cable TrayWire Mesh Cable Tray Products provides point-to-point pathways for network cabling in data centers, network equipment rooms and office spaces.

eCatalog

Wire Mesh Cable Tray installs quickly and can be cut to form smooth curved transitions around obstacles. Route cables within and outside of the equipment room under access floors and above acoustic ceilings.

Features include:  

 

  • Easy-to-use pathway solution that supports large quantities of network cables   
  • Can be cut and formed to create smooth curved transitions around obstacles   
  • Open top design makes cable moves, adds and changes easier   
  • Available in multiple widths and depths to match cable fill requirements   
  • Easy to splice and bond together support trays from the floor, ceiling, wall or the tops of racks and cabinets   
  • UL Classified as an equipment ground conductor  
  • Constructed from 5 mm and 6 mm diameter steel wires, welded on 2” x 4” (50 mm x 100 mm) intersections (5 mm cross and bottom wires; 6 mm side wires)  
  • Available in three heights 2” (50 mm), 4” (100 mm) and 6” (150 mm) and various widths in standard 10’L (3 m) sections  
  • Zinc electroplate, pre-galvanized or black powder coat paint finish  
  • Wide range of splices, clamps and brackets available  

 

 

 

`