Logo
Login | Why Login


PowerScope In-Line Meter

PowerScope In-Line Meter

Add network-based current monitoring to existing basic and locally metered PDUs.

The PowerScope In-Line Meter lets you upgrade basic and metered PDUs with an in-line current meter that features network-based current monitoring to help you track where and when power is used. Real-time power monitoring is essential to improving power usage effectiveness (PUE) in your data centers and equipment rooms. It helps you identify power problems and track power demand, allowing you to organize IT processes and equipment for the most efficient use of available power.

 PDU-METER_CLOSEUP_RGB72.jpg

 

 

 

 

 

 

 

Configure_icon.jpg

Features & Benefits:

  • Provides network-based current monitoring which is essential for managing and improving power usage effectiveness (PUE)
  • Features an Ethernet port for network-based monitoring of current use and forwards alarms when necessary
  • In-line ammeter with NEMA or IEC style connectors
  • Select models available with digital displays to provide easy current monitoring
  • Integrates with Scalable Enterprise Management Application (SEMA) software providing real-time IP-based power monitoring across your entire enterprise
  • Available for single-input, dual-input, single-phase or three-phase PDUs
  • 19"W x 1 RMU x 9"D (230 mm)
  • Includes two-post mounting bracket; power cord is attached
  • The PowerScope In-Line Meter lets you upgrade basic and metered PDUs with an in-line ammeter that features network-based current monitoring to help you track where and when power is used. Real-time power monitoring is essential to improving power usage effectiveness (PUE) in your data centers and equipment rooms. It helps you identify power problems and track power demand, allowing you to organize IT processes and equipment for the most efficient use of available power.

Product Information:

Additional Information:

HomeAbout UsProductseCatalogApplicationsNews/EventsSupportPartners

© Chatsworth Products, Inc. |  Privacy Policy Webmaster |  800-834-4969
Home Page About Us Products Catalog Applications News & Events Support Partners