VH Series UPS (700-2000VA) | Chatsworth Products

VH Series UPS (700-2000VA)

GE VH Series UPS - UPS_VH-SERIES_120V_RGB72.jpgThe GE VH Series Uninterruptible Power Supply (UPS) connects between the utility and your critical load, helping ensure that when the utility drops or fails, your load continues to receive a clean, constant and reliable power supply. Select the VH series UPS for critical, online double-conversion power protection for PC and server, telecom, laboratory and networking applications.

The VH Series is a true Voltage and Frequency Independent (VFI) online, double conversion UPS providing secure power for business-critical applications. With a tower and/or rack-mount design, the UPS adapts to adjusting network configurations as facility load requirements change. Delivering 0.9 output power factor, a Mean Time Between Failure (MTBF) of 730,000 hours and a three year warranty standard on UPS and battery, the user can be assured of a high performance, high power and highly reliable level of power protection.

Feature list:

  • Unique failsafe internal bypass for continued operation even with overload or over-temperature
  • Small footprint; parts supplied for tower or rack assembly
  • Hot swappable batteries for simple, fast battery replacement without disruption to the load
  • Matching battery cabinets for longer battery life available with the addition of extra battery cabinet(s)
  • Superior battery management providing protection to the battery and extending battery life
  • Remote monitoring for easy access and control even for unmanned or isolated sites
  • MTBF >730,000 hours
  • 0.9 output power factor delivers more actual power to the load