GT Series UPS (3-10kVA) | Chatsworth Products

GT Series UPS (3-10kVA)

GT Series UPSThe GE GT Series Uninterruptible Power Supply (UPS) includes several models to provide power protection in a variety of applications. Select the GT series UPS for critical, online double-conversion power protection for PC and server, call centers, telecom, security and VOIP applications.

The GT Series provides critical power protection to suit a wide range of IT Networks, Telecom and other applications. The GT Series is easy to install and service, and is designed for maximum site flexibility. With an attractively designed modern common tower and/or 19-inch rack-mount cabinet, the UPS can adapt as network configurations adapt.

Feature list:

  • Excellent power protection using VFI topology
  • 3kVA to 10kVA models
  • Tower or rack-mount
  • Wide input voltage window
  • Auto sensing 50/60Hz
  • Included monitoring software
  • Integrated SNMP slot
  • User-replaceable hot swappable batteries
  • Extended runtime options

See product comparison chart below.

Model
Description
Product Cut Sheet
Power Rating
Output Voltage
Input Power Plug
Available Outlets
Size
Battery Runtime (75%) Internal / Extended Battery - Depends on UPS kVA
Parallel Configuration
GT Series 3kVA Tower UPS
GT-SERIES 1000-3000VA TOWER UPS
Basic solution for a small office or network equipment room ideal for supporting a few computers or a network switch in a traditional tower chassis.
3000VA / 2400W
Single-Phase 120V or 208V
L5-30P / L6-20P
(6) 5-20R / (1) L5-30R • (8) 5-20R / (1) L5-20R
14.7”H x 5.5”W x 16.7”D (373 mm x 140 mm x 424 mm)
8 min / 22-58 min Extended
No
GT Series 3kVA Rack-Mount UPS
UPS_GT-SERIES_1-3kVA_RACKMNT_RGB72.jpg
Similar to the Tower solution, but in a compact 3U rack-mount chassis.
3000VA / 2400W
Single-Phase 120V
L5-30P
(6) 5-20R / (1) L5-30R • (8) 5-20R / (1) L5-20R • (4) 6-20R (1) L6-20R
3U, 5.2”H x 17.3”W x 19.8”D (132 mm x 439 mm x 503 mm)
8 min / 22-58 min Extended
No
GT Series 5kVA & 6kVA Tower / Rack-Mount UPS
GT-SERIES 5-6kVA UPS
Higher capacity model supports split phase input for either 120 VAC and 240 VAC output. Support multiple servers or switches in a communications rack. Add batteries to extend runtimes.
5000VA / 4200W • 6000VA / 4200W
120/208-240V Split-Phase
Hardwired / L14-30P
Hardwired • Multiple Outlet Modules (Required)
4U, 6.9”H x 16.9”W x 22.5”D (176 mm x 430 mm x 592 mm)
8 min / 22-50 min Extended
No
GT Series 8kVA & 10kVA Tower / Rack-Mount UPS
UPS_GT-SERIES_8-10kVA_RGB72.jpg
Enough capacity for most full rack applications in mid-size compute or intermediate switching applications. Can also be deployed in parallel for critical redundant applications.
8000VA / 6900W • 10000VA / 8000W
120/208-240V Split-Phase
Hardwired / L14-30P
Hardwired • Multiple Outlet Modules (Optional)
6U, 10.5”H x 16.9”W x 26”D (267 mm x 430 mm x 660 mm)
8 min / 22-50 min Extended
Yes