Use with all CPI containment solutions. The door assembly encloses the end of an aisle between adjacent cabinet rows. Available in single- and double-door assemblies.
Secures the Aisle Containment Door Assembly to the tops of the cabinets. Two versions for use with or without Door Standoff Kit (P/N 32870). Includes two brackets; available in three height ranges.
Provides a pattern for marking and drilling the floor when installing Aisle Containment Doors. Reusable, only one required.
Offsets door from the side of the cabinets, so floor mounting hardware is not located over the edges of the floor tiles. Provides approximately 2.5” (64 mm) standoff.
Use with Cabinet Supported Solutions only. Flush mount and offset mount versions available in three size ranges. Seals the gap above the door when the door is attached to cabinets over 88” (2235 mm) tall.
Floor Seal Kits block bypass airflow underneath cabinets to prevent leakage from the contained aisle. Compatible with F-Series TeraFrame® Gen 3 Cabinets, GF-Series GlobalFrame® Gen 2 Cabinets and N-Series TeraFrame® Gen 3 Cabinets (Cabinets have half-height side panels and top panels with covered cable openings in each corner.)
Floor Seal Kits block bypass airflow underneath cabinets to prevent leakage from the contained aisle. Compatible with F-Series TeraFrame® Gen 3 Cabinets, GF-Series GlobalFrame® Gen 2 Cabinets and N-Series TeraFrame® Gen 3 Cabinets (Cabinets have half-height side panels and top panels with covered cable openings in each corner.)
The Build To Spec Hot Aisle Containment Solution features a field-fabricated duct used over contained hot aisle as part of a closed hot air return. It is ideal for retrofit applications over a mix of cabinets of varying height, width and depth.
Edge seal used with Full Height Cabinet Blanking Panel and as an accessory with the Build To Spec Kit Hot Aisle Containment (HAC) Solution duct.
Panel material used with the Build To Spec Kit Hot Aisle Containment (HAC) Solution duct and Full Height Cabinet Blanking Panel.
The Universal Cabinet Panels fill gaps between the top of the cabinet and the Frame Supported Exhaust Duct. Adjusts height for 3U, 6U, 9U and 11U cabinet height differences.
Primary structural component used to create the frame for Full Height Cabinet Blanking Panels used with the Build To Spec Kit Hot Aisle Containment (HAC) Solution duct.
Adjustable Height Filler Panel is an optional accessory that is used with the Frame Supported Hot Aisle Containment (HAC) Solution and the Cabinet Supported Cold Aisle Containment (CAC) Solution.
Primary structural component used to create the frame for the Build To Spec Kit Hot Aisle Containment (HAC) Solution duct.
The Corrugated Flute Cutter is the best cutting tool for trimming the width of the corrugated panels used with CPI’s Hot Aisle Containment (HAC) Solutions.