| Chatsworth Products

Environmental Enclosures

NEMA 12 Freestanding Cabinet - NEMA_12_CAB_RIGHT_VENTED_RGB72_300p.jpgEnvironmental enclosures are designed to protect equipment against certain environmental conditions such as water and dust. Two styles are currently available: the NEMA 12 Freestanding Cabinet and Wall-Mount Wireless Enclosures.

The NEMA 12 Freestanding Enclosure is designed for indoor use, but outside of traditional telecommunications and equipment rooms. It protects Information and Communications Technology Equipment (ICT/ITE) and electronic automation and industrial controls by forming a physical barrier around equipment, providing a degree of protection against dust and non-corrosive liquid penetration. Use to place equipment in warehouses and certain manufacturing environments.

Wall-Mount Wireless Enclosures hold additional environmental ratings and can be used outdoors to protect network connections and wireless access points or other smaller electronics. Wall-mounted products can be found here.

 


 
RMR® Environmental Enclosures


CPI will be introducing a new line of environmental enclosures in 2016. For more information, download the Environmental Enclosure Solutions Brochure.

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

Coming Soon

RMR® Environmental Enclosures

RMR, pronounced "armor," provides solutions engineered specifically for technology, automation and control equipment in non-hazardous indoor locations. RMR enclosures are NEMA Type 12 and IP 55 rated. 

You can count on RMR to protect your critical equipment and keep business up and running.

Download Brochure