| Chatsworth Products

GlobalTrac Wire Mesh Cable Tray

GlobalTrac Wire Mesh Cable Tray JunctionGlobalTrac Wire Mesh Cable Tray System is an easy-to-use pathway solution for large quantities of network cabling in data centers, network equipment rooms and office spaces.

Availability: Asia Pacific

CPI’s GlobalTrac Wire Mesh Cable Tray is an excellent solution for indoor cable pathway applications to create point-to-point pathways for network cabling in data centers, network equipment rooms and office spaces.

All GlobalTrac Wire Mesh Cable Trays can be cut and formed into smooth turns, and it transitions easily, adapting to most locations to avoid existing pathway obstacles. The tray provides excellent load bearing capability and protection for cables. 

GlobalTrac Features:

  • Manufactured from 5 mm diameter steel wire that is welded into a 2” x 4” (50 mm x 100 mm) rectangular pattern
  • Available in a choice of three heights and 12 widths to match cable fill requirements
  • Standard 10’L (3 m) sections can be cut and formed into smooth horizontal or vertical transitions
  • Open top design makes cable moves, adds and changes easier
  • Available in zinc plated or painted black finish
  • Wide range of splices, clamps and brackets available 

 

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You