| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. We do not share information about your use of our site. You consent to cookies if you continue to use this website. X

Zwipe Access Card with Biometric Authentication

Zwipe Access Card with Biometric AuthenticationZwipe Access Card with Biometric Authentication provides a highly secure, easy-to-deploy, dual-factor biometric access control system that is fully compatible with most existing employee ID systems and CPI Electronic Access Control (EAC) Solutions.

Online Catalog

Chatsworth Products (CPI) has partnered with Zwipe to provide a versatile fingerprint-activated contactless credential that works seamlessly with existing 125kHz or 13.56MHz infrastructure, without the need to upgrade or replace any readers or backend systems. Only after activation by a fingerprint scan will the card allow communication with a reader. Zwipe combines the security of biometric authentication with the speed and convenience of contactless credentials.

Benefits include:

  • Directly addresses unauthorized card use and eliminates threat of lost cards
  • Features on-card fingerprint touch sensor with 3D capacitive technology for superior imaging
  • Supports PIN-based systems allowing for 3-factor authentication
  • Addresses privacy concerns with on-card biometric data storage
  • Delivers consistent and accurate fingerprint reads in one second
  • Simplifies access, only the card owner can activate card communication with the reader
  • Eliminates the need to manage and secure an external database since biometric data is stored on the card
  • Provides years of use with strong material that is resistant to cracking or breaking
  • Works with most existing employee ID systems and CPI Electronic Access Control (EAC) Solutions

    Sales Support

    Contact Sales Support if you have questions about:

    • Product Orders 
    • Distributors & Resellers

    In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

    Or you can submit a Customer Support Request.

    Find a CPI Sales Rep Near You


     Cabinet Ecosystem WP Offer


    4/22/2018 11:17:28 AM