RMR® Floor-Mount Enclosures | Chatsworth Products

RMR® Floor-Mount Enclosures

RMR Floor-Mount Enclosures - RMR_FLOORMT_A04-A05_R_RGB72 2.jpgRMR® Floor-Mount Enclosures provide NEMA Type 4 and 12 protection for large electronic components and controls that require sturdy mounting. Floor stands elevate the enclosure above the floor for added clearance and easier cable access.

Configure Now

CPI's RMR Floor-Mount Enclosures provide exceptional material ingress protection for panel-mount networking, automation, control and instrumentation equipment in nonhazardous indoor or outdoor locations. The enclosure features a welded steel frame with robotically applied formed-in-place foam gaskets, which maintain the enclosure’s NEMA Type 4 and 12 protection ratings.

Features include: 

  • Advanced formed-in-place foam gasket technology is designed to meet NEMA Type 4 and 12 protection ratings
  • Adaptable to meet NEMA Type 1, 2, 3, 3R and 5 requirements
  • Floor stands provide additional clearance and easy access to bottom of enclosure for cable entrance or additional protection
  • Solid, removable mounting plate (ordered separately) provides maximum mounting space for electrical controls and instrument equipment
  • Solid double door with three-point latch mechanism and heavy-duty padlock swinghandle provides security 
  • NEMA Type 4 enclosures feature a removable center beam to maintain sealing performance between doors
RMR Floor-Mount Enclosure 
RMR Floor-Mount Enclosure, Type 12, with Floor Stand and Solid Double Door (A04)

Design it now  
 RMR Floor-Mount Enclosure
RMR Floor-Mount Enclosure, Type 4, with Floor Stand and Solid Double Door (A05)

Design it now 
   
 


  

 

CPI Product Designer

Fast, easy configuration and ordering 

CPI Product Designer Logo - CPI_Product_Designer_Icon.pngDesign an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application.  

Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. 

Design a product now


2/15/2018 1:59:48 PM