RMR® Free-Standing Enclosures | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

RMR® Free-Standing Enclosures

RMR Free-Standing EnclosureRMR® Free-Standing Enclosures provide NEMA Type 4 and 12 protection for electronic components used for control system automation, remote monitoring and instrumentation, and industrial, smart city and broadband network distribution.

Configure Now

CPI's RMR Free-Standing Enclosures provide exceptional material ingress protection for panel-mount networking, automation, control and instrumentation equipment in nonhazardous indoor or outdoor locations. The enclosure features a completely sealed, welded steel frame with robotically applied formed-in-place foam gaskets, which maintain the enclosure’s NEMA Type 4 and 12 protection ratings.

Features include:

  • Advanced formed-in-place foam gasket technology is designed to meet NEMA Type 4 and 12 protection ratings
  • Adaptable to meet NEMA Type 1, 2, 3, 3R and 5 requirements
  • Dual-access configuration provides access from the front or rear side of the enclosure and for back-to-back plate- mounting option
  • Mounting channels allow mounting plate (ordered separately) to be installed front- to-rear within the enclosure
  • Enclosure can be configured with single or dual access, solid single or double doors with a three-point latch mechanism
  • NEMA Type 4 enclosures with double doors feature removable center beam to maintain sealing performance between doors
RMR Free-Standing Enclosure - RMR_FREE_STAND_A07_R_RGB72-2.jpg 
RMR Free-Standing Enclosure, Type 12, with Solid Double Door (A06)

Design it now  
 RMR Free-Standing Enclosure - RMR_FREE_STAND_A07_R_RGB72-2.jpg
RMR Free-Standing Enclosure, Type 12, Dual Access with Solid Double Door (A07)

Design it now 
   
RMR Free-Standing Enclosure - RMR_FREE_STAND_A08_R_RGB72-2.jpg
RMR Free-Standing Enclosure, Type 4, with Solid Double Door (A08)

Design it now 
 RMR Free-Standing Enclosure - RMR_FREE_STAND_A09_R_RGB72-2.jpg
RMR Free-Standing Enclosure, Type 4 and 12, with Solid Single Door (A09)

Design it now 
   
RMR Free-Standing Enclosures - RMR_FREE_STAND_A10_R_RGB72-2.jpg
RMR Free-Standing Enclosure, Type 4 and 12, Dual Access with Solid Single Door (A10)

Design it now 
  
   
   

 

CPI Product Designer

Fast, easy configuration and ordering 

CPI Product Designer Logo - CPI_Product_Designer_Icon.pngDesign an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application.  

Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. 

Design a product now


7/8/2018 5:15:46 AM