RMR Wall-Mount Industrial Enclosures - NEMA Type 12 and IP 55 Rated | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

RMR® Wall-Mount Industrial Enclosures

RMR Fixed Wall-Mount Environmental Enclosure - RMR_FIXED_LEFT_RGB72.jpg

 

RMR® Wall-Mount Enclosures protect equipment with cutting-edge sealing technology and certified ingress protection ratings. Multiple equipment mounting options support IT equipment, automation electronics, electrical controls and instrumentation in nonhazardous indoor locations. Use RMR Wall-Mount Enclosures to store and protect smaller amounts of equipment that needs to be placed above workcells.

Design it now

RMR Industrial Enclosure - CPI_RMR_LOGO.pngCPI's RMR Wall-Mount Enclosures provide exceptional protection for network, communication, automation and control equipment in nonhazardous indoor locations. The enclosures are fully welded, and include robotically applied, formed-in-place foam gaskets and sealed cable entry points.

 

Benefits include: 

  • Provides equipment with NEMA Type 12 and IP 55 rated protection 
  • Fixed Wall-Mount Enclosures are used for wall and overhead placement where equipment needs to be above workcells
  • Swing Wall-Mount Enclosures feature a swing-out design that allows access to front and rear of panels and network electronics
  • Offers airflow and cooling options specially certified for industrial applications are available
  • Supports high-density cable bundles with cable management options
  • Features attachment points along the front, rear, top, bottom and sides provide quick and secure mounting of plates, rails and accessories at any point along the frame 
  • Allows a complete enclosure solution under a single part number 
  • Short lead times for modified enclosures - change size or color and add openings for connections, controls and HMI

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You


9/19/2018 6:23:44 AM