Unterruptible Power Supplies | Chatsworth Products

Uninterruptible Power Supplies

UPS Products by GECPI’s uninterruptable power supply (UPS) products provide critical power protection for small to mid-size server, data storage, networking, telecom, point of sales and office applications.

CPI’s power management solutions have expanded to include state-of-the-art single phase UPS products from GE Critical Power to provide battery backup and equipment protection from any fluctuation in your power source for all business-critical applications. 

Four single phase UPS models are available based on level of protection, power availability and type of installation. These include:

IT Series UPS (600-2000VA)

Select the IT series UPS for a cost-effective, high quality power protection for workstations, telecom and point-of-sales applications. 

VH Series UPS (700-2000VA)
Select the VH series UPS for critical, online double-conversion power protection for PC and server, telecom, laboratory and networking applications. 

GT Series UPS (3-10kVA) 
Select the GT series UPS for critical, online double-conversion power protection for PC and server, call centers, telecom, security and VOIP applications.

LP-11U Series UPS (5-10kVA)
Select the LP-11U series UPS for high quality, transformer based power protection for healthcare, maritime, automation and retail applications. 

Whether integrated with CPI Cabinet and Rack Systems or independently each UPS from GE Critical Power and CPI delivers trusted, reliable power in a compact footprint.

GE Runtime Calculator

Model
Description
Product Cut Sheet
Topology
Form Factor
Output Power Factor
Output Voltage (V)
Input Power Plug
Available Outlets
Battery Runtime Internal (75% load) / Extended Battery (Depends on UPS kVA)
Frequency Variation Protection (VFI)
IT Series UPS (600-2000VA)
GE IT Series UPS
The GE IT Series Uninterruptible Power Supply (UPS) provides cost-effective, high quality power protection for a wide range of applications. Select the IT series UPS for workstations, telecom and point-of-sales applications.
Line Interactive
Tower or rack mount (2U)
0.6
120V Single Phase
5-15P / 5-20P
(4) 5-15R, (6) 5-15R
6-14 min / No extended battery
No
VH Series UPS (700-2000VA)
GE VH Series UPS - UPS_VH-SERIES_120V_RGB72.jpg
The GE VH Series Uninterruptible Power Supply (UPS) connects between the utility and your critical load, helping ensure that when the utility drops or fails, your load continues to receive a clean, constant and reliable power supply. Select the VH series UPS for critical, online double-conversion power protection for PC and server, telecom, laboratory and networking applications.
Online double conversion
Tower or rack mount (2U)
0.9
120V Single Phase
5-15P / 5-20P
(4) 5-20R, (6) 5-20R, (6) 5-20R / (1) L5-20R
12 min / 26-88 min extended
Yes
GT Series 3kVA Rack-Mount UPS
UPS_GT-SERIES_1-3kVA_RACKMNT_RGB72.jpg
Similar to the Tower solution, but in a compact 3U rack-mount chassis.
Online double conversion
Tower or rack mount (3U)
0.8
120V or 208V Single Phase
L5-30P
(6) 5-20R / (1) L5-30R; (8) 5-20R / (1) L5-20R
8 min / 22-58 min extended
Yes
GT Series 5kVA & 6kVA Tower / Rack-Mount UPS
GT-SERIES 5-6kVA UPS
Higher capacity model supports split phase input for either 120 VAC and 240 VAC output. Support multiple servers or switches in a communications rack. Add batteries to extend runtimes.
Online double conversion
Tower or rack mount (4-6U)
0.8
120/208-240V Split Phase
Hardwired / L14-30P
Hardwired • Multiple Outlet Modules
8 min / 22-50 min extended
Yes
LP-11U Series UPS (5-10kVA)
GE LP-11U Series UPS
The GE LP-11U Series Uninterruptible Power Supply (UPS) is a robust, high performance UPS system that provides power protection for a wide range of mission critical applications. Select the LP-11U series UPS for high quality, transformer based power protection for healthcare, maritime, automation and retail applications.
Online double conversion
Tower
0.8
120/208-240V Split Phase
Hardwired
Hardwired
10 min / 24-58 min extended
Yes