Logo
Login | Why Login


Seismic Protection Systems

Seismic Protection Systems from CPI reduce the risk of equipment damage from seismic events. CPI offers seismic products for racks, cabinets and cable runway to provide additional bracing required in earthquake zones. 

CPI Seismic Protection Systems include the following benefits:

  • Reduces the risk of equipment damage due to seismic events
  • Minimizes excessive motion that may cause undue strain on cable connections
  • Increases chance of continued operations after seismic event
  • Helps installations meet seismic codes

Additonal resources:

Seismic Platform Selection Table
Seismic Application Sheet (PDF) 
OSHPD Pre-Approved Product List

Seismic Application

Register to win a cruise! 

New & Featured

Seismic Frame® Two-Post Rack - Relay-style rack for use in earthquake prone areas. 

 


 

Seismic Products for Racks – reinforces rack from top to bottom

  • Seismic Frame® Two-Post Rack is Zone 4 rated and holds 1,000 lb of equipment
  • Gusset kits and heavy-duty top angles reinforce CPI's Universal Rack
  • Adjustable wall/ceiling braces stabilize tops of racks and frames
  • Tie-down brackets protect shelf-mounted equipment

Seismic Frame Two-Post Rack (2)

 


Seismic Products for Cabinets - ensures the stability of cabinets and equipment

  • Seismic Frame® Cabinet System is Zone 4 rated and holds 800 lb of equipment
  • Bracing kit attaches the top of the cabinet to the wall
  • Equipment brackets prevents excessive movement of rack-mounted equipment
  • Tie-down kit keep monitor securely fastened to shelf

 

Seismic Cabinet With Callout

Seismic Products for Cable Runway – reinforces cable runway

Cable Runway Brace

 

 

HomeAbout UsProductseCatalogApplicationsNews/EventsSupportPartners

© Chatsworth Products, Inc. |  Privacy Policy Webmaster |  800-834-4969
Home Page About Us Products Catalog Applications News & Events Support Partners