The T-Series SteelFrame Cabinet, CPI's standard server cabinet, is available with a variety of door, lock and top panels options, including a Vertical Exhaust Duct for high-density applications. The Vertical Exhaust Duct, a component of CPI Passive Cooling® Solutions, isolates hot air and removes it from the cabinet into a drop ceiling. The new 44" depth provides additional interior space for cable and power management accessories.
|
|
.gif) |
.gif)
|
.gif)
|
- Supports high-density heat loads with thermal accessories
- Available in two widths, two heights and five depths
- Sturdy, welded steel construction
- 2,000 lb (907.2 kg) static load rating
- 19” rack-mount width
- #12-24 tapped or square-punched mounting rails
- Integrated vertical cable management with a choice of 1.45” or 3” of cable capacity per side
- Lockable, removable side panels
- *NEW* Stylish perforated metal door has 63% open area with keyed swing handle latch
- *NEW* Deeper 44" (1120 mm) depth for additional equipment mounting requirements
- *NEW* Available with or without Vertical Exhaust Duct or as a frame only
- *NEW* Thermal Management accessories for high-density applications
- A high-value system for cost-sensitive projects
(22).gif)
|
| |
|
|
|
|
| |
|
The Bottom Panel Kit covers the bottom of the high-density T-Series SteelFrame Cabinet to block airflow into and out of the base of the cabinet. Use with an Air Dam Kit and Snap-In Filler Panels to enhance front-to-rear or front-to-top airflow through cabinets when cabinets are supported onleveling feet or casters. |
 |
Directs hot exhaust air from the bottom part of the cabinet to the top of the cabinet. Use with the high-density T-Series SteelFrame Cabinet with Vertical Exhaust Duct. |
 |
Blocks airflow between equipment mounting rails and the top, bottom and sides of the high-density cabinet's frame, routes chilled air through the equipment and prevents hot exhaust air from recirculating inside the cabinet space. |
 |
Two Vertical Cable Managers are available. Each cabinet includes one; a narrow version is installed in the T1-style cabinet, the wider manager is included in the T2-style cabinet. |
 |
Casters make it easy to move the cabinet to quickly reconfigure your work space. |
 |
Forces hot exhaust air out of the top of the standard cabinet. Attaches to the inside of the top panel on standard cabinets. |
 |
Pushes hot exhaust air out of the rear of the cabinet. |
 |
Attach to the side of the cabinet to create vertical and front-to-rear cable pathways. |
 |
|
| |
| |
|
Several styles to choos from. Select the door to match the width, height and color of the cabinet. Perforated door is 63% open. Doors are reversible, can be attached on left or right and interchangeable from front to rear. |
|
Replace a damaged door handle, latch or lock on flat or curved T-Series doors manufactured after May 2009. Door latches include a swing handle, single-point or two-point cam latch, and keyed lock. |
|
Use to seal the space between the door and the cabinet to prevent hot exhaust air from escaping.
|
|
Solid metal, easy-to-remove side panel features a keyed lock that matches door.
|
|
Use in between the cabinet and the External Cable Manager to block airflow between cabinets, but allow cables to pass cabinet-to-cabinet. Includes a keyed lock. |
|
Use with the T-Series SteelFrame Frame Only style to cover the opening in the top of the frame. This top panel is not compatible with other T-Series Cabinet which include top panels that can not be removed. Standard Top Panel has a center vent for fan kit accessory and includes grommet-protected cable access ports. |
|
| |
|
| |
|