Logo
Login | Why Login


TeraFrame® Family

CPI’s TeraFrame® Family of Cabinets offers a wide variety of configurations with exceptional thermal and cable management.



F-Series TeraFrame® Cabinet System (UL Listed)  – select from up to 612 sizes to create a custom cabinet that arrives quickly to meet your busy schedule.

The next generation F-Series TeraFrame includes a variety of enhancements that are now standard on all F-Series TeraFrame Cabinets.

  • *NEW* A variety of new thermal management, cable management and installation accessories are now available
  • Adjustable mounting rails that slide front-to-rear for greater space utilization
  • New depth support markings for easier positioning of rails and equipment
  • Drop-in stud/nut hardware allows accessories to slide front-to-rear
  • Side panels are lighter for effortless attachment
  • Up to 2500 lb (1134 kg) static load rating
  • 19” rack-mount width
  • #12-24 tapped or square-punched mounting rails with RMU markings for fast equipment installation
  • Select from several styles of top panels, side panels and doors to match security and thermal needs
  • Thermal accessories support up to 30 kW of cooling
  • Optional Vertical Exhaust Duct isolates and removes hot exhaust air from the room, two sizes with infinite height adjustment from 20" - 60" (508 mm - 1523 mm)
  • Optional CPI Fiber Management System available for select Corning products 
  • Fully assembled cabinet ships secured to a pallet and in a cardboard carton so that cabinet arrives ready to install
  • Highly customizable to meet the needs of unique applications
  • UL Listed
    • 600 mm (24") Data Sheet - Use over 24" or 600 mm raised access floor tiles to hold servers and data storage equipment, especially blade servers, in data centers and computer rooms
    • 700 mm (28") Data Sheet - Use to store a mix of equipment, provides more cable managment space for larger quantities of smaller rack-mount servers and data storage equipment
    • 800 mm (32") Data Sheet - Use to store network equipment and cabling, provides a large area for cable management along both sides of the cabinet
    • Frame Construction Guide - Determine whether you have a Generation 1 or Generation 2 F-Series TeraFrame Cabinet
    • User Manual
    • Brochure
    • CPI PUE Calculator

                                      

Improved-Icon.gif

TeraFrame (3)

 


N-Series TeraFrame® Network Cabinet – engineered to overcome thermal management challenges associated with network switches using side-to-side airflow. 

  • 2500 lb (1134 kg) static load rating
  • 19” rack-mount width
  • #12-24 tapped or square-punched mounting rails with RMU markings for fast equipment installation  
  • Offset doors and side panels provide extra interior space around equipment for enhanced side-to-side airlfow and additional cable management
  • Easy access to cables and equipment with removable doors, top panel and side panels
  • Includes T-shaped cable guides with openings that align with each RMU on the rack to divid and organize cable
  • Front and rear doors are perforated for optimal airflow
  • Optional Network Switch Exhaust Duct guides hot exhaust air from the side of rack-mount switches out the rear door
  • Optional CPI Fiber Management System available for select Corning products 
  • Includes two pairs of equiment mounting rails
  • Designed to meet third party specifications for Cisco 6500 and 9500 series switches
  • Fully assembled cabinet ships secured to a pallet and in a cardboard carton so that cabinet arrives ready to install 

Also available: 
N-Series TeraFrame Cabinet for Cisco 6500 or 9509 Switch Chassis
N-Series TeraFrame Cabinet for Juniper Networks EX8208 and EX8216 Ethernet switches


    

N-Series TeraFrame

Cisco Logo

Juniper Networks

 

HomeAbout UsProductseCatalogApplicationsNews/EventsSupportPartners

© Chatsworth Products, Inc. |  Privacy Policy Webmaster |  800-834-4969
Home Page About Us Products Catalog Applications News & Events Support Partners