F-Series TeraFrame® HD

CPI's F-Series TeraFrame HD Cabinet is designed for systems integrators - ship this cabinet fully loaded with equipment from your facility to a customer site to support quick "roll in/roll out" cabinet-level equipment deployment. The F-Series TeraFrame HD Cabinet has a heavy duty frame, supports additional load, includes heavy duty casters, ships on a shock pallet with reusable packaging and is available with CPI Passive Cooling® Solutions thermal management accessories.
Configure Now
Feature list:
- Safely transport up to 3,000 lb (1360 kg) of electronic equipment
- Includes a shock pallet and re-usable cushioned carton for reshipping after equipment is loaded
- Optional welded steel ramp provides a safe method for unloading the cabinet from the pallet upon arrival at the installation site
- Available in three heights, one width and two depths
- Includes two pairs of sliding, continuously adjustable equiment mounting rails with square-punched mounting holes
- Includes heavy-duty casters with roller bearings to provide superior long-term performance under load
- Top panel features large brush-covered cable openings and a removable cover plate to accommodate optional Vertical Exhaust Duct
- Locking side panels and doors are easy to remove for quick access to equipment
- Mounting rails, top panel, side panels and doors are electrically bonded to frame; includes Ground Terminal Block
- Thermal and cable management accessories are available
- Available in black only
- Load rating: 3,000 lb (1360 kg)