Velocity Standard Pack
Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
57011-703 | Standard Rack, (1) Velocity Single-Sided, 3.6"W (91 mm) | $499.87 | |
57012-703 | Standard Rack, (1) Velocity Double-Sided, 3.6"W (91 mm) | $628.68 | |
57014-703 | Standard Rack, (1) Velocity Double-Sided, 6"W (152 mm) | $695.64 | |
57013-703 | Standard Rack, (1) Velocity Single-Sided, 6"W (152 mm) | $615.79 |
Product Description
Consolidating your equipment and cabling needs saves time and money. Enter the Velocity®™ Standard Pack (VSP), an easy-to-use solution for managing those needs at the cross connect. The VSP comes complete with one CPI Standard Rack, a concrete floor installation kit, and a single or double-sided Velocity® Vertical Cable Manager packaged in a single carton. CPI’s Standard Rack supports patch panels, fiber enclosures and network switches and is UL® Listed, with easy set up and use. Velocity® Cable Managers are single and double-sided cable management troughs that control cable feed with a patented system of large cable openings that align with each equipment-mounting space on the rack. The snap-on cover provides quick and easy access to cables and a clean, finished look for a complete cable management system. Double-sided cable manager, 6”W (152 mm). Cable managers can be mounted on either side of the Standard Rack.
Key Features and Benefits
- Numbered rack-mount spaces on Standard Rack are printed on the equipment mounting channels, providing the installer an easy way of positioning equipment in planned spaces.
- Includes bonded assembly and a built-in attachment point for a ground (earthing) connection on Standard Rack for easy attachment to the Telecommunications Ground.
- Cable openings in Velocity vertical cable managers align with rack-mount units on the rack, allowing cables to exit by rack-mount units.
- Cable openings have rounded edges to protect cable and will not deform or break.
- Cover snaps on and opens to the right or left for easy access to cables during moves, adds or changes.
Product Information
Design Tools
Key Features of the Velocity® Standard Pack
The Velocity® Standard Pack delivers a complete, ready‑to‑install solution for two‑post rack environments. It pairs a CPI Standard Rack with a Velocity® cable manager, creating a unified enclosure that simplifies cross‑connect work. Designed for fast deployment, the pack reduces on‑site assembly time and minimizes floor‑space usage. Cable management is handled by the patented Velocity® vertical cable troughs, which feature large, rounded openings that line up precisely with rack‑mount units. The snap‑on cover opens to either side, giving technicians quick access while maintaining a clean, finished appearance. Rounded edges protect cables from damage during moves, adds, or changes. Every Velocity® enclosure is UL® listed and incorporates a bonded assembly with a built‑in grounding attachment point, ensuring safe and code‑compliant installation. Numbered rack‑mount spaces are printed directly on the mounting channels, allowing precise equipment placement. This labeling speeds planning and reduces errors during rack build‑out. The pack offers both single‑sided and double‑sided cable manager options in 3.6‑inch (91 mm) and 6‑inch (152 mm) widths, giving flexibility to match any equipment layout. Regardless of configuration, the Velocity® system maintains consistent alignment between cable pathways and equipment fronts. This versatility supports a wide range of data‑center, enterprise, and industrial applications. Overall, the Velocity® Pack provides an integrated, high‑density solution that streamlines cabling, protects assets, and accelerates installation. It embodies the reliability and performance expected from CPI's Velocity® product family. By choosing the Velocity® Standard Pack, customers gain a future‑ready enclosure that supports evolving networking and compute demands.