CPI offers several styles of open and enclosed Wall-Mount Systems for cables and equipment. Wall-mount Systems create accessible locations for equipment where space is limited or does not exist. Store and secure equipment on the wall inside or outside of the data center or equipment room and connect remote groups of users to the network.
- High-quality construction and design
- Small exterior dimensions to save space in tight areas
- Secure equipment support outside of the data room
- Open and enclosed options to suit your aesthetic preferences and security requirements
- A variety of sizes and options to suit your needs and budget
View Wall-Mount Cabinets Selection Table
View Wall-Mount Racks Selection Table
View Wall-Mount Systems Quick Reference Guide
CPI also has Zone Cabling and Wireless Enclosures that can be installed on the wall, above a drop ceiling or below an access floor.

– for added security when storing equipment outside the data room - Mountable to wall or backboard
- Enclosed with lockable doors for security and aesthetic appeal
- 19” rack-mount width
- EIA-310-D-Universal hole spacing
- Fixed and swing-out designs for easier installation
- Wall-mounted, floor-supported cabinets offer 1,000 lb load rating
– for a complete wall-mounted enclosed solution |
|
– cost-effective wall racks for equipment mounting - Mountable to wall or backboard
- Open architecture for airflow and easy access to cables
- Support of patch panels and network equipment with roll-formed #12-24 tapped mounting holes
- 19” or 23” rack-mount width
- High-strength, lightweight aluminum construction (most models)
- EIA-310-D-Universal hole spacing
- Fixed and swing-out designs for easier installation
– for a complete wall-mounted open solution |
|