11303-000
J-Bolt Kit Auxiliary Framing Channel/Wall Angle Support
J-Bolt Kit 1/4-20; 1.75"L; Gold
$9.95
Contact a sales rep
Helpful Downloads & Links
Product Information
Description

J-Bolt Kit Auxiliary Framing Channel/Wall Angle Support Overview

Use to attach a 2" x 1" auxiliary framing channel to a wall angle support. Finish is gold over zinc plating.

Kit consist of:

  • (2) 1/4-20 x 1-3/4" J-Bolts
  • (2) 1/4-20 hex nuts
  • (2) 1/4 split lock washers

 

View Product Documentation