Power Strips
Power Strips distribute basic, single-phase power to multiple pieces of equipment from a single power connection and provide optional features for local metering.
Resources
Basic (7 Product Options)

Basic Horizontal Power Strips with master lighted switch and international style outlets

25 options
Starting at $128.46 USD MSRP

Basic Power Strips provide basic power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

8 options
Starting at $212.16 USD MSRP

Basic Power Strips provide basic power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

8 options
Starting at $229.67 USD MSRP

Provide metered power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

44 options
Starting at $281.79 USD MSRP

Power strip mounts inside top, bottom or side of Cube-iT Cabinets.

8 options
Starting at $160.54 USD MSRP

Basic Power Strips provide basic power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

8 options
Starting at $172.88 USD MSRP

Transformer Spaced Power Strips let you plug in bulky transformers without skipping outlets. The 1U high, horizontal rack-mount power strip has eight outlets total: four in front and four in back.

6 options
Starting at $256.71 USD MSRP