Power Strips
Power Strips distribute basic, single-phase power to multiple pieces of equipment from a single power connection and provide optional features for local metering.
Resources
Switched (1 Product Options)

The PowerWedge PDU is a single-phase, horizontal rack-mount, power distribution unit with 19"W EIA mounting brackets. It can be used in a CPI Cabinet or 4-Post Rack.

1 option
Starting at $2,702.65 USD MSRP