Raised Floor Grommet
Helpful Downloads & Links
Design Tools
Overview

Chatsworth Products (CPI) Raised Floor Grommet is designed to seal new or existing cable penetrations in data center raised floor environments. The split two-piece design allows for installation along the edge of a raised floor tile. This approach does not “capture” cables and allows for quick tile removal without disrupting your network.

Durable nylon brushes provide a seal around cables to reduce bypass airflow. The rectangular grommet includes a dual-layer of brush and integrated EPDM flexible membrane that provides a superior level of sealing effectiveness.

 

Key Features and Benefits

  • Split design allows easy addition around existing cables. Add cable openings to the edge of floor tiles for easy addition or removal of cables
  • Rectangular Raised Floor Grommet features EPDM membrane between two layers of nylon brushes that forms a superior seal around cable bundles
  • Durable sealing materials will not break, tear or deform from repeated use
  • Available as singles or in carton of 10
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Product Number Type Quantity Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters